36-pin (NJK) package image

LMX2571NJKR ACTIVE

1.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation

ACTIVE Custom reel may be available
Same as: LMX2571NJKR.B, LMX2571NJKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX2571NJKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NJK) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LMX2571

  • Any Frequency from 10 MHz to 1344 MHz
  • Low Phase Noise and Spurs
    • –123 dBc/Hz at 12.5 kHz Offset at 480 MHz
    • –145 dBc/Hz at 1 MHz Offset at 480 MHz
    • Normalized PLL Noise Floor of –231 dBc/Hz
    • Spurious Better Than –75 dBc/Hz
  • New FastLock to Reduce Lock Time
  • A Novel Technique to Remove Integer Boundary
    Spurs
  • Integrated 5-V Charge Pump and Output Divider
    for External VCO Operation
  • 2-, 4- and 8-Level or Arbitrary Level Direct Digital
    FSK Modulation
  • One TX/RX Output or Two Fanout Outputs
  • Crystal, XO or Differential Reference Clock Input
  • Low Current Consumption
    • 39-mA Typical Synthesizer Mode (Internal
      VCO)
    • 9-mA Typical PLL Mode (External VCO)
  • 24-Bit Fractional-N Delta Sigma Modulator

Description for the LMX2571

The LMX2571 is a low-power, high-performance, wideband PLLatinum RF synthesizer that integrates a delta-sigma fractional N PLL, multiple core voltage-controlled oscillator (VCO), programmable output dividers and two output buffers. The VCO cores work up to 5.376 GHz resulting in continuous output frequency range of 10 MHz to 1344 MHz.

This synthesizer can also be used with an external VCO. To that end, a dedicated 5-V charge pump and an output divider are available for this configuration.

A unique programmable multiplier is also incorporated to help improve spurs, allowing the system to use every channel even if it falls on an integer boundary.

The output has an integrated SPDT switch that can be used as a transmit/receive switch in FDD radio application. Both outputs can also be turned on to provide 2 outputs at the same time.

The LMX2571 supports direct digital FSK modulation through programming or pins. Discrete level FSK, pulse shaping FSK, and analog FM modulation are supported.

A new FastLock technique can be used allowing the user to step from one frequency to the next in less than 1.5 ms even when an external VCO is used with a narrow band loop filter.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX2571NJKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more