Packaging information
| Package | Pins WQFN (RTV) | 32 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the LMX2581E
- Output Frequency from 50 to 3800 MHz
- Input Clock Frequency up to 900 MHz
- Phase Detector Frequency up to 200 MHz
- Supports Fractional and Integer Modes
- –229 dBc/Hz Normalized PLL Phase Noise
- –120.8 dBc/Hz Normalized PLL 1/f Noise
- –137 dBc/Hz VCO Phase Noise at 1 MHz offset
for a 2.5 GHz Carrier - 100 fs RMS Jitter in Integer Mode
- Programmable Fractional ModulatorOrder
- Programmable Fractional Denominator
- Programmable Output Power up to 12 dBm
- Programmable 32 Level Charge Pump Current
- Programmable Option to Use an External VCO
- Digital Lock Detect
- 3-Wire Serial Interface and Readback
- Single Supply Voltage from 3.15 V to 3.45 V
- Supports Logic Levels down to 1.6 V
Description for the LMX2581E
The LMX2581E is a low-noise wideband frequency synthesizer that integrates a delta-sigma fractional N PLL, multiple core VCO, programmable output divider, and two differential output buffers. The VCO frequency range is from 1880 to 3800 MHz and can be sent directly to the output buffers or divided down by even values from 2 to 38. Each buffer is capable of output power from –3 to +12 dBm at 2700 MHz. Integrated low-noise LDOs are used for superior noise immunity and consistent performance.
This synthesizer is a highly programmable device and it enables the user to optimize its performance. In fractional mode, the denominator and the modulator order are programmable and can be configured with dithering as well. The user also has the ability to directly specify a VCO core or entirely bypass the internal VCO. Finally, many convenient features are included such as power down, Fastlock, auto mute, and lock detection. All registers can be programmed through a simple 3-wire interface and a read back feature is also available.
The LMX2581E operates on a single 3.3 V supply and comes in a 32 pin 5.0 mm × 5.0 mm WQFN package.