32-pin (RTV) package image

LMX2581ESQX/NOPB ACTIVE

3.8-GHz wideband frequency synthesizer with integrated VCO

ACTIVE Custom reel may be available
Same as: LMX2581ESQX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX2581ESQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTV) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 4,500 | LARGE T&R

Features for the LMX2581E

  • Output Frequency from 50 to 3800 MHz
  • Input Clock Frequency up to 900 MHz
  • Phase Detector Frequency up to 200 MHz
  • Supports Fractional and Integer Modes
  • –229 dBc/Hz Normalized PLL Phase Noise
  • –120.8 dBc/Hz Normalized PLL 1/f Noise
  • –137 dBc/Hz VCO Phase Noise at 1 MHz offset
    for a 2.5 GHz Carrier
  • 100 fs RMS Jitter in Integer Mode
  • Programmable Fractional ModulatorOrder
  • Programmable Fractional Denominator
  • Programmable Output Power up to 12 dBm
  • Programmable 32 Level Charge Pump Current
  • Programmable Option to Use an External VCO
  • Digital Lock Detect
  • 3-Wire Serial Interface and Readback
  • Single Supply Voltage from 3.15 V to 3.45 V
  • Supports Logic Levels down to 1.6 V

Description for the LMX2581E

The LMX2581E is a low-noise wideband frequency synthesizer that integrates a delta-sigma fractional N PLL, multiple core VCO, programmable output divider, and two differential output buffers. The VCO frequency range is from 1880 to 3800 MHz and can be sent directly to the output buffers or divided down by even values from 2 to 38. Each buffer is capable of output power from –3 to +12 dBm at 2700 MHz. Integrated low-noise LDOs are used for superior noise immunity and consistent performance.

This synthesizer is a highly programmable device and it enables the user to optimize its performance. In fractional mode, the denominator and the modulator order are programmable and can be configured with dithering as well. The user also has the ability to directly specify a VCO core or entirely bypass the internal VCO. Finally, many convenient features are included such as power down, Fastlock, auto mute, and lock detection. All registers can be programmed through a simple 3-wire interface and a read back feature is also available.

The LMX2581E operates on a single 3.3 V supply and comes in a 32 pin 5.0 mm × 5.0 mm WQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMX2581ESQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more