64-pin (HBD) package image

LMX2615W-MPR ACTIVE

Space grade 40-MHz to 15-GHz wideband synthesizer with phase synchronization and JESD204B support

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HSL) (HBD) | 64
Operating temperature range (°C) 25 to 25
Package qty | Carrier 14 | TUBE

Features for the LMX2615-SP

  • Radiation specifications:
  • 40MHz to 15.2GHz output frequency
  • –110dBc/Hz phase noise at 100kHz offset with 15GHz carrier
  • 45fs RMS jitter at 8GHz (100Hz to 100MHz)
  • Programmable output power
  • PLL key specifications:
    • Figure of merit: –236dBc/Hz
    • Normalized 1/f noise: –129dBc/Hz
    • Up to 200MHz phase detector frequency
  • Synchronization of output phase across multiple devices
  • Support for SYSREF with programmable delay
  • 3.3V single power supply operation
  • 71 pre-selected pin modes
  • 11 × 11mm² 64-lead CQFP ceramic package
  • Operating temperature range: –55°C to +125°C

Description for the LMX2615-SP

The LMX2615-SP is a high performance wideband phase-locked loop (PLL) with integrated voltage controlled oscillator (VCO) and voltage regulators that can output any frequency from 40MHz and 15.2GHz without a doubler, which eliminates the need for ½ harmonic filters. The VCO on this device covers an entire octave so the frequency coverage is complete down to 40MHz. The high performance PLL with a figure of merit of –236dBc/Hz and high phase detector frequency can attain very low in-band noise and integrated jitter.

The LMX2615-SP allows users to synchronize the output of multiple instances of the device. This means that deterministic phase can be obtained from a device in any use case including the one with fractional engine or output divider enabled. The device also adds support for either generating or repeating SYSREF (compliant to JESD204B standard), making the device designed low-noise clock source for high-speed data converters.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more