8-pin (SIL) package image

LMZ10501SILR ACTIVE

5.5V, 1A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

ACTIVE Custom reel may be available
Same as: LMZ10501SILR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ10501SILT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins uSiP (SIL) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMZ10501

  • Output current up to 1 A
  • 2.7-V to 5.5-V input voltage range
  • 0.6-V to 3.6-V output voltage range
  • Efficiency up to 95%
  • Integrated inductor
  • 8-pin microSiP footprint
  • –40°C to 125°C junction temperature range
  • Adjustable output voltage
  • 2-MHz fixed PWM switching frequency
  • Integrated compensation
  • Soft-start function
  • Current limit protection
  • Thermal shutdown protection
  • Input voltage UVLO for power-up, power-down, and brownout conditions
  • Only 5 external components — resistor divider and 3 ceramic capacitors
  • Small design size
  • Low output voltage ripple
  • Easy component selection and simple PCB layout
  • High efficiency reduces system heat generation
  • Create a custom design using the LMZ10501 with the WEBENCH Power Designer

Description for the LMZ10501

The LMZ10501 nano module is an easy-to-use step-down DC-DC design capable of driving up to 1-A load in space-constrained applications. Only an input capacitor, an output capacitor, a small V CON filter capacitor, and two resistors are required for basic operation. The nano module comes in an 8-pin µSIP footprint package with an inductor. Internal current limit based soft-start function, current overload protection, and thermal shutdown are also provided.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ10501SILT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more