LMZ12008

ACTIVE

8A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM84824 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 8A Power Module in Compact 7.5x7.5mm Footprint Smaller-size QFN module, Wide Vout range, Turbo Trans feature offering execellent transients response

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 8 Vin (min) (V) 6 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 314 Switching frequency (max) (kHz) 404 Features EMI Tested, Enable, Tracking Control mode current mode Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 8 Vin (min) (V) 6 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 314 Switching frequency (max) (kHz) 404 Features EMI Tested, Enable, Tracking Control mode current mode Duty cycle (max) (%) 85
TO-PMOD (NDY) 11 266.85 mm² 15 x 17.79
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Fixed Switching Frequency (350kHz)
  • Flexible Start-up Sequencing Using External Soft-
    start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08/06,
    LMZ12010/06, LMZ23610/08/06, and
    LMZ13610/08/06
  • Electrical Specifications
    • 40-W Maximum Total Output Power
    • Up to 8-A Output Current
    • Input Voltage Range 6 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested
      to EN55022(1)
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Fixed Switching Frequency (350kHz)
  • Flexible Start-up Sequencing Using External Soft-
    start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08/06,
    LMZ12010/06, LMZ23610/08/06, and
    LMZ13610/08/06
  • Electrical Specifications
    • 40-W Maximum Total Output Power
    • Up to 8-A Output Current
    • Input Voltage Range 6 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested
      to EN55022(1)
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required

The LMZ12008 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 8-A load. The LMZ12008 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12008 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12008 only requires two external resistors and external capacitors to complete the power solution. The LMZ12008 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output.

The LMZ12008 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 8-A load. The LMZ12008 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12008 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12008 only requires two external resistors and external capacitors to complete the power solution. The LMZ12008 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ12008EVAL — 20 Volt Simple Switcher® Module 8A Evaluation Board

The LMZ10501 and LMZ10500 SIMPLE SWITCHER® nano modules are easy-to-use DC-DC solutions optimized for space-constrained applications. The LMZ10501 is capable of driving up to 1A load with excellent power conversion efficiency, line and load regulation, and EMI performance. The LMZ10500 is a 650mA (...)

User guide: PDF
Buy from a distributor
Simulation model

LMZ12008 PSpice Average Model

SNVM196.ZIP (52 KB) - PSpice Model
Simulation model

LMZ12008 PSpice Transient Model

SNVM197.ZIP (157 KB) - PSpice Model
Simulation model

LMZ12008 Unencrypted PSpice Average Model

SNVM754.ZIP (1 KB) - PSpice Model
Simulation model

LMZ12008 Unencrypted PSpice Transient Model

SNVM755.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDY) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos