LMZ12010

ACTIVE

10A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM5D1806 ACTIVE 4.5-V to 15-V input, dual 6-A, single 12-A, output power module Higher current converter with remote sense in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 10 Vin (min) (V) 6 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 314 Switching frequency (max) (kHz) 404 Features EMI Tested, Enable, Tracking Control mode current mode Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 10 Vin (min) (V) 6 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 314 Switching frequency (max) (kHz) 404 Features EMI Tested, Enable, Tracking Control mode current mode Duty cycle (max) (%) 85
TO-PMOD (NDY) 11 266.85 mm² 15 x 17.79
  • Integrated shielded inductor
  • Simple PCB layout
  • Fixed switching frequency (350 kHz)
  • Flexible start-up sequencing using external soft start, tracking, and precision enable
  • Protection against inrush currents and faults such as input UVLO and output short circuit
  • Junction temperature range: –40°C to 125°C
  • Single exposed pad and standard pinout for easy mounting and manufacturing
  • Fully enabled for WEBENCH power designer
  • Pin compatible with LMZ22010, LMZ22008, LMZ22006, LMZ12008, LMZ12006, LMZ23610, LMZ23608, LMZ23606, LMZ13610, LMZ13608, and LMZ13606
  • Electrical specifications
    • 50-W maximum total output power
    • Up to 10-A output current
    • Input voltage range: 6 V to 20 V
    • Output voltage range: 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance benefits
    • High efficiency reduces system heat generation
    • Low radiated emissions (EMI) tested to EN55022 (1)
    • Only seven external components
    • Low output voltage ripple
    • No external heat sink required

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B, tested on Evaluation Board with EMI configuration.

  • Integrated shielded inductor
  • Simple PCB layout
  • Fixed switching frequency (350 kHz)
  • Flexible start-up sequencing using external soft start, tracking, and precision enable
  • Protection against inrush currents and faults such as input UVLO and output short circuit
  • Junction temperature range: –40°C to 125°C
  • Single exposed pad and standard pinout for easy mounting and manufacturing
  • Fully enabled for WEBENCH power designer
  • Pin compatible with LMZ22010, LMZ22008, LMZ22006, LMZ12008, LMZ12006, LMZ23610, LMZ23608, LMZ23606, LMZ13610, LMZ13608, and LMZ13606
  • Electrical specifications
    • 50-W maximum total output power
    • Up to 10-A output current
    • Input voltage range: 6 V to 20 V
    • Output voltage range: 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance benefits
    • High efficiency reduces system heat generation
    • Low radiated emissions (EMI) tested to EN55022 (1)
    • Only seven external components
    • Low output voltage ripple
    • No external heat sink required

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B, tested on Evaluation Board with EMI configuration.

The LMZ12010 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ12010 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12010 device can accept an input voltage rail between 6 V and 20 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12010 only requires two external resistors and external capacitors to complete the power solution. The LMZ12010 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output.

The LMZ12010 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ12010 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12010 device can accept an input voltage rail between 6 V and 20 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12010 only requires two external resistors and external capacitors to complete the power solution. The LMZ12010 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ12010DEMO — 20 Volt Simple Switcher® Module 10A Demo Board

The LMZ12010 SIMPLE SWITCHER® power module is an easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12010 can accept an input voltage rail between 6V and 20V. (...)

User guide: PDF
Buy from a distributor
Evaluation board

LMZ12010EVAL — 20 Volt Simple Switcher® Module 10A Evaluation Board

The LMZ13610/8 and LMZ12010/8 SIMPLE SWITCHER® power modules are easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610/8 can accept an input voltage rail (...)

User guide: PDF
Simulation model

LMZ12010 PSpice Average Model

SNVM198.ZIP (50 KB) - PSpice Model
Simulation model

LMZ12010 PSpice Transient Model

SNVM199.ZIP (158 KB) - PSpice Model
Simulation model

LMZ12010 Unencrypted PSpice Average Model

SNVM756.ZIP (1 KB) - PSpice Model
Simulation model

LMZ12010 Unencrypted PSpice Transient Model

SNVM757.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDY) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos