Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ23605

ACTIVE

5A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63606 ACTIVE High-density, 36-V input, 1-V to 16-V output, 6-A power module in 5-mm x 5.5-mm enhanced HotRod™ QFN Smaller QFN packaging designed for low EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 5 Vin (min) (V) 6 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 950 Features EMI Tested, Enable, Frequency synchronization, Tracking Control mode Peak current mode Duty cycle (max) (%) 83
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 5 Vin (min) (V) 6 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 950 Features EMI Tested, Enable, Frequency synchronization, Tracking Control mode Peak current mode Duty cycle (max) (%) 83
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (650 kHz to 950
    kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to +125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs and
    ASICs
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With
    LMZ22005/LMZ23603/LMZ22003
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Tested to EN55022 Class B(1)
      • See SNVA473 and Layout for
        Informationon Device Under Test.
      • Vin = 24 V Vo = 3.3 V Io = 5 A
    • Low Component Count, only 5 External
      Components
    • Low Output Voltage Ripple
    • Uses PCB as Heat Sink, no Airflow Required
  • Electrical Specifications
    • 30-W Maximum Total Output Power
    • Up to 5-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (650 kHz to 950
    kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to +125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs and
    ASICs
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With
    LMZ22005/LMZ23603/LMZ22003
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Tested to EN55022 Class B(1)
      • See SNVA473 and Layout for
        Informationon Device Under Test.
      • Vin = 24 V Vo = 3.3 V Io = 5 A
    • Low Component Count, only 5 External
      Components
    • Low Output Voltage Ripple
    • Uses PCB as Heat Sink, no Airflow Required
  • Electrical Specifications
    • 30-W Maximum Total Output Power
    • Up to 5-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%

The LMZ23605 SIMPLE SWITCHER® power module is an easy-to-use step-down DC – DC solution capable of driving up to 5-A load. The LMZ23605 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23605 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23605 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23605 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

The LMZ23605 SIMPLE SWITCHER® power module is an easy-to-use step-down DC – DC solution capable of driving up to 5-A load. The LMZ23605 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23605 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23605 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23605 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ23605DEMO — 5A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage Demo Board

The LMZ23605 demo board is designed to be an easy-to-use platform to evaluate the full capabilities of this family of SIMPLE SWITCHER® power modules. The PCB construction has excellent thermal performance and includes extra locations for optional components that may not be required in the end (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMZ23605EVAL — 5A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage Evaluation Board

The LMZ23605/03, LMZ22005/03 evaluation boards are designed to be an easy-to-use platform to evaluate the full capabilities of this family of SIMPLE SWITCHER® power modules. The PCB construction has excellent thermal performance and includes extra locations for optional components that may not be (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos