Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ23610

ACTIVE

10A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage and Current Sharing

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63610 ACTIVE High-density, 36-V input, 1-V to 20-V output, 8-A power module 7.5-mm x 6.5-mm enhanced HotRod™ QFN Significantly smaller footprint, lower EMI, higher efficiency and optional spread spectrum.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 10 Vin (min) (V) 6 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 600 Features Current Sharing, EMI Tested, Enable, Frequency synchronization, Tracking Control mode Peak current mode Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 10 Vin (min) (V) 6 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 600 Features Current Sharing, EMI Tested, Enable, Frequency synchronization, Tracking Control mode Peak current mode Duty cycle (max) (%) 85
TO-PMOD (NDY) 11 266.85 mm² 15 x 17.79
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (350 kHz to 600 kHz)
  • Current Sharing Capability
  • Flexible Startup Sequencing Using External Soft-start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08, LMZ12010/08, LMZ23608/06H, and LMZ13610/08/06H
  • Performance Benefits
    • High Efficiency Reduces System Heat Generation
    • Low Radiated Emissions (EMI) Tested to EN55022 Class B Standard
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required
    • Simple Current Sharing for Higher Current Applications
  • Electrical Specifications
    • 50-W Maximum Total Output Power
    • Up to 10-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (350 kHz to 600 kHz)
  • Current Sharing Capability
  • Flexible Startup Sequencing Using External Soft-start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08, LMZ12010/08, LMZ23608/06H, and LMZ13610/08/06H
  • Performance Benefits
    • High Efficiency Reduces System Heat Generation
    • Low Radiated Emissions (EMI) Tested to EN55022 Class B Standard
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required
    • Simple Current Sharing for Higher Current Applications
  • Electrical Specifications
    • 50-W Maximum Total Output Power
    • Up to 10-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%

The LMZ23610 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ23610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23610 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23610 only requires two external resistors and three external capacitors to complete the power solution.

The LMZ23610 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 350- to 600-kHz switching frequency range.

The LMZ23610 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ23610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23610 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23610 only requires two external resistors and three external capacitors to complete the power solution.

The LMZ23610 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 350- to 600-kHz switching frequency range.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ23610EVAL — 36 Volt Simple Switcher® Module 10A Current Sharing Evaluation Board

The LMZ23610/8 and LMZ22010/8 SIMPLE SWITCHER® power modules are easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23610/8 can accept an input voltage rail (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ23610 Unencrypted PSpice Average Model

SNVM788.ZIP (2 KB) - PSpice Model
Simulation model

LMZ23610 Unencrypted PSpice Average Model Package (Rev. A)

SNVM054A.ZIP (40 KB) - PSpice Model
Simulation model

LMZ23610 Unencrypted PSpice Transient Model

SNVM787.ZIP (2 KB) - PSpice Model
Simulation model

LMZ23610 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM053A.ZIP (58 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDY) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos