42-pin (RVQ) package image

LMZ31707RVQR ACTIVE

2.95V to 17V, 7A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package

ACTIVE Custom reel may be available
Same as: LMZ31707RVQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ31707RVQT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins B3QFN (RVQ) | 42
Operating temperature range (°C) -40 to 85
Package qty | Carrier 500 | LARGE T&R

Features for the LMZ31707

  • Complete integrated power solution allows
    small footprint, low-profile design
  • 10-mm × 10-mm × 4.3-mm package
    • Pin compatible with LMZ31710 and LMZ31704
  • Efficiencies up to 95%
  • Eco-mode™ / light load efficiency (LLE)
  • Wide-output voltage adjust
    0.6 V to 5.5 V, with 1% reference accuracy
  • Supports parallel operation for higher current
  • Optional split power rail allows
    input voltage down to 2.95 V
  • Adjustable switching frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an external clock
  • Provides 180° out-of-phase clock signal
  • Adjustable slow start
  • Output voltage sequencing / tracking
  • Power good output
  • Programmable undervoltage lockout (UVLO)
  • Overcurrent and overtemperature protection
  • Pre-Bias output start-up
  • Operating temperature range: –40°C to +85°C
  • Enhanced thermal performance: 13.3°C/W
  • Meets EN55022 Class B emissions
    • Integrated shielded inductor
  • Create a custom design using the LMZ31707 with the WEBENCH® Power Designer

Description for the LMZ31707

The LMZ31707 SIMPLE SWITCHER® power module is an easy-to-use integrated power solution that combines a 7-A DC-DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 10-mm × 10-mm × 4.3-mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency and excellent power dissipation capability with a thermal impedance of 13.3°C/W. The LMZ31707 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ31707RVQT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more