43-pin (RVQ) package image

LMZ34202RVQR ACTIVE

4.5V to 42V, 2A Step-Down Power Module in QFN Package

ACTIVE Custom reel may be available
Same as: LMZ34202RVQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ34202RVQT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins B3QFN (RVQ) | 43
Operating temperature range (°C) -40 to 105
Package qty | Carrier 500 | LARGE T&R

Features for the LMZ34202

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 10 mm × 10 mm × 4.3 mm Package
  • Wide-Output Voltage Adjust (2.5 V to 7.5 V)
  • Adjustable Switching Frequency
    (200 kHz to 1 MHz)
  • Synchronizes to an External Clock
  • Automatic PFM Mode for Light Load Efficiency
  • Adjustable Soft-Start Time
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Over-Temperature Thermal Shutdown Protection
  • Over-Current Protection (Hiccup Mode)
  • Pre-Bias Output Start-Up
  • Operating Temperature Range: –40°C to 105°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
    – Integrated Shielded Inductor
  • Create a Custom Design using the LMZ34202 with the WEBENCH® Power Designer

Description for the LMZ34202

The LMZ34202 power module is an easy-to-use integrated power supply that combines a 2-A DC-DC converter with a shielded inductor and passives into a low profile, QFN package. This total power solution allows as few as three external components while maintaining an ability to adjust key parameters to meet specific design requirements.

The QFN package is easy to solder to a printed circuit board, allows reflow profiles up to 245°C, and has excellent power dissipation capability. The LMZ34202 offers flexibilty with many features and is ideal for powering a wide range of devices and systems.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ34202RVQT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more