LOG101

ACTIVE

Precision logarithmic and log ratio amplifier with scale factor of 1-V/decade

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LOG200 ACTIVE High-speed precision logarithmic amplifier with photodiode bias and dark-current correction Upgraded performance and with integrated features. Smaller QFN package option.

Product details

Scale factor (V/decade) 1 Input current range (min) (nA) 100 Input current range (max) (mA) 3.5 Offset voltage (input amplifiers) (max) (mV) 1.5 Vs (±) (min) (V) 4.5 Vs (±) (max) (V) 18 Iq (max) (mA) 1.5 Dynamic range (typ) (dB) 150 Reference type External Auxiliary op amps 0 Full-scale output voltage (min) (±V) 1.2 Full-scale output voltage (max) (±V) 1.5 Conformity error (initial 5 decades) (max) (%) 0.2 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 0.0001 Operating temperature range (°C) -40 to 85 Specified voltage (±V) 5 Rating Catalog
Scale factor (V/decade) 1 Input current range (min) (nA) 100 Input current range (max) (mA) 3.5 Offset voltage (input amplifiers) (max) (mV) 1.5 Vs (±) (min) (V) 4.5 Vs (±) (max) (V) 18 Iq (max) (mA) 1.5 Dynamic range (typ) (dB) 150 Reference type External Auxiliary op amps 0 Full-scale output voltage (min) (±V) 1.2 Full-scale output voltage (max) (±V) 1.5 Conformity error (initial 5 decades) (max) (%) 0.2 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 0.0001 Operating temperature range (°C) -40 to 85 Specified voltage (±V) 5 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • EASY-TO-USE COMPLETE CORE FUNCTION
  • HIGH ACCURACY: 0.01% FSO Over 5 Decades
  • WIDE INPUT DYNAMIC RANGE:
         7.5 Decades, 100pA to 3.5mA
  • LOW QUIESCENT CURRENT: 1mA
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • APPLICATIONS
    • LOG, LOG RATIO, ANTI-LOG COMPUTATION:
           Communication, Analytical, Medical, Industrial, Test, and General Instrumentation
    • PHOTODIODE SIGNAL COMPRESSION AMPS
    • ANALOG SIGNAL COMPRESSION IN FRONT OF ANALOG-TO-DIGITAL (A/D)CONVERTERS

Note: Protected under US Patent #6,667,650; other patents pending.

  • EASY-TO-USE COMPLETE CORE FUNCTION
  • HIGH ACCURACY: 0.01% FSO Over 5 Decades
  • WIDE INPUT DYNAMIC RANGE:
         7.5 Decades, 100pA to 3.5mA
  • LOW QUIESCENT CURRENT: 1mA
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • APPLICATIONS
    • LOG, LOG RATIO, ANTI-LOG COMPUTATION:
           Communication, Analytical, Medical, Industrial, Test, and General Instrumentation
    • PHOTODIODE SIGNAL COMPRESSION AMPS
    • ANALOG SIGNAL COMPRESSION IN FRONT OF ANALOG-TO-DIGITAL (A/D)CONVERTERS

Note: Protected under US Patent #6,667,650; other patents pending.

The LOG101 is a versatile integrated circuit that computes the logarithm or log ratio of an input current relative to a reference current.

The LOG101 is tested over a wide dynamic range of input signals. In log ratio applications, a signal current can come from a photodiode, and a reference current from a resistor in series with a precision external reference.

The output signal at VOUT is trimmed to 1V per decade of input current allowing seven decades of input current dynamic range.

Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over a wide environmental temperature range. The LOG101 is specified over the temperature range –5°C to +75°C, with operation over –40°C to +85°C.

The LOG101 is a versatile integrated circuit that computes the logarithm or log ratio of an input current relative to a reference current.

The LOG101 is tested over a wide dynamic range of input signals. In log ratio applications, a signal current can come from a photodiode, and a reference current from a resistor in series with a precision external reference.

The output signal at VOUT is trimmed to 1V per decade of input current allowing seven decades of input current dynamic range.

Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over a wide environmental temperature range. The LOG101 is specified over the temperature range –5°C to +75°C, with operation over –40°C to +85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LOG112 ACTIVE Precision logarithmic and log ratio amplifier with on-chip 2.5-V voltage reference Upgraded performance with integrated 2.5V on chip reference voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LOG101: Precision Logarithmic and Log Ratio Amplifier datasheet (Rev. B) 10 Jun 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​