LOG112

ACTIVE

Precision logarithmic and log ratio amplifier with on-chip 2.5-V voltage reference

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LOG200 ACTIVE High-speed precision logarithmic amplifier with photodiode bias and dark-current correction Upgraded performance with smaller package option

Product details

Scale factor (V/decade) 0.5 Input current range (min) (nA) 1 Input current range (max) (mA) 3.5 Offset voltage (input amplifiers) (max) (mV) 1.5 Vs (±) (min) (V) 4.5 Vs (±) (max) (V) 18 Iq (max) (mA) 1.75 Dynamic range (typ) (dB) 150 Reference type Internal Auxiliary op amps 1 Full-scale output voltage (min) (±V) -3.8 Full-scale output voltage (max) (±V) 3.5 Conformity error (initial 5 decades) (max) (%) 0.2 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 0.0001 Operating temperature range (°C) -40 to 85 Specified voltage (±V) 5 Rating Catalog
Scale factor (V/decade) 0.5 Input current range (min) (nA) 1 Input current range (max) (mA) 3.5 Offset voltage (input amplifiers) (max) (mV) 1.5 Vs (±) (min) (V) 4.5 Vs (±) (max) (V) 18 Iq (max) (mA) 1.75 Dynamic range (typ) (dB) 150 Reference type Internal Auxiliary op amps 1 Full-scale output voltage (min) (±V) -3.8 Full-scale output voltage (max) (±V) 3.5 Conformity error (initial 5 decades) (max) (%) 0.2 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 0.0001 Operating temperature range (°C) -40 to 85 Specified voltage (±V) 5 Rating Catalog
SOIC (D) 14 51.9 mm² 8.65 x 6
  • EASY-TO-USE COMPLETE FUNCTION
  • OUTPUT SCALING AMPLIFIER
  • ON-CHIP 2.5V VOLTAGE REFERENCE
  • HIGH ACCURACY: 0.2% FSO Over 5 Decades
  • WIDE INPUT DYNAMIC RANGE:
       7.5 Decades, 100pA to 3.5mA
  • LOW QUIESCENT CURRENT: 1.75mA
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • PACKAGES: SO-14 (narrow) and SO-16
  • APPLICATIONS
    • LOG, LOG RATIO:
         Communication, Analytical, Medical, Industrial, Test, General Instrumentation
    • PHOTODIODE SIGNAL COMPRESSION AMP
    • ANALOG SIGNAL COMPRESSION IN FRONT OF ANALOG-TO-DIGITAL (A/D) CONVERTER
    • ABSORBANCE MEASUREMENT
    • OPTICAL DENSITY MEASUREMENT

All trademarks are the property of their respective owners.

  • EASY-TO-USE COMPLETE FUNCTION
  • OUTPUT SCALING AMPLIFIER
  • ON-CHIP 2.5V VOLTAGE REFERENCE
  • HIGH ACCURACY: 0.2% FSO Over 5 Decades
  • WIDE INPUT DYNAMIC RANGE:
       7.5 Decades, 100pA to 3.5mA
  • LOW QUIESCENT CURRENT: 1.75mA
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • PACKAGES: SO-14 (narrow) and SO-16
  • APPLICATIONS
    • LOG, LOG RATIO:
         Communication, Analytical, Medical, Industrial, Test, General Instrumentation
    • PHOTODIODE SIGNAL COMPRESSION AMP
    • ANALOG SIGNAL COMPRESSION IN FRONT OF ANALOG-TO-DIGITAL (A/D) CONVERTER
    • ABSORBANCE MEASUREMENT
    • OPTICAL DENSITY MEASUREMENT

All trademarks are the property of their respective owners.

The LOG112 and LOG2112 are versatile integrated circuits that compute the logarithm or log ratio of an input current relative to a reference current. VLOGOUT of the LOG112 and LOG2112 are trimmed to 0.5V per decade of input current, ensuring high precision over a wide dynamic range of input signals.

The LOG112 and LOG2112 features a 2.5V voltage reference that may be used to generate a precision current reference using an external resistor.

Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over the specified temperature range of –5°C to +75°C.

The LOG112 and LOG2112 are versatile integrated circuits that compute the logarithm or log ratio of an input current relative to a reference current. VLOGOUT of the LOG112 and LOG2112 are trimmed to 0.5V per decade of input current, ensuring high precision over a wide dynamic range of input signals.

The LOG112 and LOG2112 features a 2.5V voltage reference that may be used to generate a precision current reference using an external resistor.

Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over the specified temperature range of –5°C to +75°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Precision Logarithmic and Log Ratio Amplifier datasheet (Rev. D) 04 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LOGx112 PSpice Model (Rev. B)

SBOC044B.ZIP (26 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos