16-pin (RGV) package image

LOG114AIRGVT ACTIVE

Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps

ACTIVE Custom reel may be available
Same as: LOG114AIRGVT.B, LOG114AIRGVT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LOG114AIRGVR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGV) | 16
Operating temperature range (°C) 0 to 70
Package qty | Carrier 250 | SMALL T&R

Features for the LOG114

  • Advantages:
    • Tiny for high density systems
    • Precision on one supply
    • Fast over eight decades
    • Fully-tested function
  • Two scaling amplifiers
  • Wide input dynamic range: eight decades, 100pA to 10mA
  • 2.5V reference
  • Stable over temperature
  • Low quiescent current: 10mA
  • Dual or single supply: ±5V, 5V
  • Package: Small QFN-16 (4mm × 4mm)
  • Specified temperature range: −5°C to 75°C

Description for the LOG114

The LOG114 is specifically designed for measuring low-level and wide dynamic range currents in communications, lasers, medical, and industrial systems. The device computes the logarithm or log-ratio of an input current or voltage relative to a reference current or voltage (logarithmic transimpedance amplifier).

High precision is verified over a wide dynamic range of input signals on either bipolar (±5V) or single (5V) supply. Special temperature drift compensation circuitry is included on-chip. In log-ratio applications, the signal current can be from a high impedance source such as a photodiode or resistor in series with a low impedance voltage source. The reference current is provided by a resistor in series with a precision internal voltage reference, photo diode, or active current source.

The output signal at VLOGOUT has a scale factor of 0.375V/decade of input current, which limits the output so that the output fits within a 5V or 10V range. The output can be scaled and offset with one of the available additional amplifiers, so the output matches a wide variety of ADC input ranges. Stable DC performance allows accurate measurement of low-level signals over a wide temperature range. The LOG114 is specified over a −5°C to 75°C temperature range and can operate from −40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LOG114AIRGVR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more