5-pin (DBV) package image

LP2982IM5-5.0/NOPB ACTIVE

50-mA, 16-V, low-dropout voltage regulator with low-noise & enable

ACTIVE Custom reel may be available
Same as: LP2982IM5-5.0/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP2982

  • VIN range (new chip): 2.5V to 16V
  • VOUT range (new chip): 1.2V to 5.0V
  • VOUT accuracy:
    • ±1% for A-grade (legacy chip)
    • ±1.5% for standard-grade (legacy chip)
    • ±0.5% (new chip)
  • ±1% output accuracy over load and temperature (new chip)
  • Output current: Up to 50mA
  • Low IQ (new chip): 69µA at ILOAD = 0mA
  • Low IQ (new chip): 380µA at ILOAD = 50mA
  • Shutdown current:
    • 1µA for legacy chip
    • 2.25µA for new chip
  • Low noise: 30µVRMS with 10nF bypass capacitor
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR: 70dB at 1kHz, 40dB at 1MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)

Description for the LP2982

The LP2982 is a fixed-output, wide-input, low-noise, low-dropout voltage regulator supporting an input voltage range from 2.5V to 16V (for new chip) and up to 50mA of load current. The LP2982 supports an output range of 1.2V to 5.0V (new chip).

Additionally, the LP2982 (new chip) has a ±1% output accuracy across load, and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

Low output noise of 30µVRMS (with 10nF bypass capacitors) and wide bandwidth PSRR performance of greater than 70dB at 1kHz and 40dB at 1MHz help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

The new chip version of the LP2982 includes an internal soft-start mechanism to reduce inrush current during start up, thus minimizing input capacitance requirement. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2982 is available in a 5-pin 2.9mm × 2.8mm SOT-23 (DBV) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more