5-pin (DBV) package image

LP2985IM5-1.8/NOPB ACTIVE

150-mA, 16-V, low-dropout voltage regulator with enable and low VOUT

ACTIVE Custom reel may be available
Same as: LP2985IM5-1.8/NOPB.A, LP2985IM5-1.8/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2985IM5X-1.8/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP2985LV-N

  • Wide Supply Voltage Range: 2.2 V to 16 V
  • Ensured 150-mA Output Current
  • Requires Minimum External Components
  • Stable With Low-ESR Output Capacitor
  • < 1-µA Quiescent Current When Shut Down
  • Low Ground Pin Current at all Loads
  • Output Voltage Accuracy 1% (A Grade)
  • High Peak Current Capability
  • Low ZOUT: 0.3-Ω Typical (10 Hz to 1 MHz)
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

Description for the LP2985LV-N

The LP2985LV-N is a 150-mA, fixed-output voltage regulator designed to provide high performance and low noise in applications requiring output voltages ≤ 2 V.

Using an optimized vertically integrated PNP (VIP) process, the LP2985LV-N delivers unequaled performance in all specifications critical to battery-powered designs: Ground Pin Current: Typically 825 µA at 150-mA load, and 75 µA at 1-mA load. Enhanced Stability: The LP2985LV-N is stable with output capacitor equivalent series resistance (ESR) as low as 5 mΩ, which allows the use of ceramic capacitors on the output.Sleep Mode: Less than 1-µA quiescent current when ON/OFF pin is pulled low.Precision Output: 1% tolerance output voltages available (A grade). Low Noise: By adding a 10-nF bypass capacitor, output noise can be reduced to 30 µV (typical).

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP2985IM5X-1.8/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more