LP2988

ACTIVE

200-mA, 16-V, low-dropout voltage regulator with low-noise & enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Better PSRR
TPS7A25 ACTIVE 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good Alternative product offering lower-IQ and higher accuracy in a 2x2 WSON package
Similar functionality to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Alternative product with higher-PSRR and better thermals in a 2x2 WSON and 3x3 MSOP-8 package

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 16 Vin (min) (V) 2.1 Vout (max) (V) 5 Vout (min) (V) 2.7 Fixed output options (V) 3, 3.3, 3.8, 5 Rating Catalog Noise (µVrms) 20 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 0.1 Thermal resistance θJA (°C/W) 160 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2.4 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 16 Vin (min) (V) 2.1 Vout (max) (V) 5 Vout (min) (V) 2.7 Fixed output options (V) 3, 3.3, 3.8, 5 Rating Catalog Noise (µVrms) 20 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 0.1 Thermal resistance θJA (°C/W) 160 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2.4 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGN) 8 16 mm² 4 x 4
  • Ultra Low Dropout Voltage
  • Power-ON Reset Delay Requires Only One Component
  • Bypass Pin for Reduced Output Noise (LP2988)
  • Specified Continuous Output Current 200 mA
  • Specified Peak Output Current > 250 mA
  • SOIC-8 and VSSOP-8 Surface Mount Packages
  • <2 μA Quiescent Current when Shutdown
  • Low Ground Pin Current at All Loads
  • 0.5% Output Voltage Accuracy (“A” Grade)
  • Wide Supply Voltage Range (16V Max)
  • Overtemperature/overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

  • Ultra Low Dropout Voltage
  • Power-ON Reset Delay Requires Only One Component
  • Bypass Pin for Reduced Output Noise (LP2988)
  • Specified Continuous Output Current 200 mA
  • Specified Peak Output Current > 250 mA
  • SOIC-8 and VSSOP-8 Surface Mount Packages
  • <2 μA Quiescent Current when Shutdown
  • Low Ground Pin Current at All Loads
  • 0.5% Output Voltage Accuracy (“A” Grade)
  • Wide Supply Voltage Range (16V Max)
  • Overtemperature/overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

The LP2987/8 are fixed-output 200 mA precision LDO voltage regulators with power-ON reset delay which can be implemented using a single external capacitor.

The LP2988 is specifically designed for noise-critical applications. A single external capacitor connected to the Bypass pin reduces regulator output noise.

Using an optimized VIP (Vertically Integrated PNP) process, these regulators deliver superior performance:

Dropout Voltage: 180 mV @ 200 mA load, and 1 mV @ 1 mA load (typical).

Ground Pin Current: 1 mA @ 200 mA load, and 200 μA @ 10 mA load (typical).

Sleep Mode: The LP2987/8 draws less than 2 μA quiescent current when shutdown pin is held low.

Error Flag/Reset: The error flag goes low when the output drops approximately 5% below nominal. This pin also provides a power-ON reset signal if a capacitor is connected to the DELAY pin.

Precision Output: Standard product versions of the LP2987 and LP2988 are available with output voltages of 5.0V, 3.8V, 3.3V, 3.2V, 3.0V, or 2.8V, with specified accuracy of 0.5% (“A” grade) and 1% (standard grade) at room temperature.

The LP2987/8 are fixed-output 200 mA precision LDO voltage regulators with power-ON reset delay which can be implemented using a single external capacitor.

The LP2988 is specifically designed for noise-critical applications. A single external capacitor connected to the Bypass pin reduces regulator output noise.

Using an optimized VIP (Vertically Integrated PNP) process, these regulators deliver superior performance:

Dropout Voltage: 180 mV @ 200 mA load, and 1 mV @ 1 mA load (typical).

Ground Pin Current: 1 mA @ 200 mA load, and 200 μA @ 10 mA load (typical).

Sleep Mode: The LP2987/8 draws less than 2 μA quiescent current when shutdown pin is held low.

Error Flag/Reset: The error flag goes low when the output drops approximately 5% below nominal. This pin also provides a power-ON reset signal if a capacitor is connected to the DELAY pin.

Precision Output: Standard product versions of the LP2987 and LP2988 are available with output voltages of 5.0V, 3.8V, 3.3V, 3.2V, 3.0V, or 2.8V, with specified accuracy of 0.5% (“A” grade) and 1% (standard grade) at room temperature.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP2987/88 Micropwr, 200mA Ultra Low-Drpout Vreg w/Prog Pwr-On Rst Delay Low-N datasheet (Rev. J) 04 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​