LP38500-ADJ

ACTIVE

1.5-A, adjustable ultra-low-dropout voltage regulator

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.1 Vout (min) (V) 0.6 Noise (µVrms) 100 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.1 Vout (min) (V) 0.6 Noise (µVrms) 100 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 TO-263 (NDQ) 5 142.3416 mm² 10.16 x 14.01 WSON (NGS) 8 7.5 mm² 3 x 2.5
  • Input Voltage: 2.7 V to 5.5 V
  • Adjustable Output Voltage: 0.6 V to 5 V
  • FlexCap: Stable with Ceramic, Tantalum, or
    Aluminum Capacitors
  • Stable with 10-µF Input and Output Capacitors
  • Low Ground-Pin Current
  • 25-nA Quiescent Current in Shutdown Mode
  • Ensured Output Current of 1.5 A
  • Ensured VADJ Accuracy of ±1.5% at 25°C (A
    Grade)
  • Ensured Accuracy of ±3.5% at 25°C (STD)
  • Overtemperature and Overcurrent Protection
  • ENABLE Pin (LP38502)
  • Input Voltage: 2.7 V to 5.5 V
  • Adjustable Output Voltage: 0.6 V to 5 V
  • FlexCap: Stable with Ceramic, Tantalum, or
    Aluminum Capacitors
  • Stable with 10-µF Input and Output Capacitors
  • Low Ground-Pin Current
  • 25-nA Quiescent Current in Shutdown Mode
  • Ensured Output Current of 1.5 A
  • Ensured VADJ Accuracy of ±1.5% at 25°C (A
    Grade)
  • Ensured Accuracy of ±3.5% at 25°C (STD)
  • Overtemperature and Overcurrent Protection
  • ENABLE Pin (LP38502)

TI’s FlexCap low-dropout (LDO) linear regulators feature unique compensation that allow use of any type of output capacitor with no limits on minimum or maximum equivalent series resistance (ESR). The LP38500 and LP38502 series of LDOs operates from a 2.7-V to 5.5-V input supply. These ultra-low-dropout linear regulators respond very quickly to step changes in load, making them suitable for low-voltage microprocessor applications. Developed on a CMOS process (utilizing a PMOS pass transistor) the LP38500-ADJ and LP38502-ADJ have low quiescent currents that changes little with load current.

  • GND Pin Current: Typically 2 mA at 1.5-A load current.
  • Disable Mode: Typically 25-nA quiescent current when the EN pin is pulled low. (LP38502-ADJ)
  • Simplified Compensation: Stable with any type of output capacitor, regardless of ESR.
  • Precision Output: grade versions available with 1.5% VADJ tolerance (25°C) and 3% over line, load, and temperature.

TI’s FlexCap low-dropout (LDO) linear regulators feature unique compensation that allow use of any type of output capacitor with no limits on minimum or maximum equivalent series resistance (ESR). The LP38500 and LP38502 series of LDOs operates from a 2.7-V to 5.5-V input supply. These ultra-low-dropout linear regulators respond very quickly to step changes in load, making them suitable for low-voltage microprocessor applications. Developed on a CMOS process (utilizing a PMOS pass transistor) the LP38500-ADJ and LP38502-ADJ have low quiescent currents that changes little with load current.

  • GND Pin Current: Typically 2 mA at 1.5-A load current.
  • Disable Mode: Typically 25-nA quiescent current when the EN pin is pulled low. (LP38502-ADJ)
  • Simplified Compensation: Stable with any type of output capacitor, regardless of ESR.
  • Precision Output: grade versions available with 1.5% VADJ tolerance (25°C) and 3% over line, load, and temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3850x-ADJ, LP3850xA-ADJ 1.5-A Flexcap Low-Dropout Linear Regulator for 2.7-V to 5.5-V Inputs datasheet (Rev. H) PDF | HTML 22 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP10580 — Power Solution for Terasic DE0-Nano (Cyclone IV) - Reference Design

The PMP10580 reference design provides all the power supply rails necessary to power Altera’s Cyclone® IV FPGA.  DE0-Nano was developed by Terasic and this board is available for purchase through Terasic’s website.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian
TO-263 (NDQ) 5 Ultra Librarian
WSON (NGS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos