LP38851

ACTIVE

800-mA, low-VIN (0.915-V), adjustable ultra-low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS74801 ACTIVE 1.5-A low-VIN (0.8 V) adjustable low-dropout (LDO) voltage regulator with power good and enable Higher current with improved PSRR and accuracy

Product details

Output options Adjustable Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 0.915 Vout (max) (V) 1.8 Vout (min) (V) 0.8 Noise (µVrms) 90 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 0.915 Vout (max) (V) 1.8 Vout (min) (V) 0.8 Noise (µVrms) 90 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 TO-220 (NDZ) 7 82.6008 mm² 10.16 x 8.13 TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24
  • Adjustable VOUT Range of 0.80V to 1.8V
  • Wide VBIAS Supply Operating Range of 3.0V to 5.5V
  • Stable with 10µF Ceramic Capacitors
  • Dropout Voltage of 115 mV (Typical) at 800 mA Load Current
  • Precision VADJ across All Line and Load Conditions:
    • ±1.5% VADJ for TJ = 25°C
    • ±2.0% VADJ for 0°C ≤ TJ ≤ +125°C
    • ±3.0% VADJ for -40°C ≤ TJ ≤ +125°C
  • Over-Temperature and Over-Current Protection
  • Available in 8-Lead SO PowerPad,
    7-Lead SFM and 7-Lead PFM Packages
  • −40°C to +125°C Operating Junction Temperature Range

All trademarks are the property of their respective owners.

  • Adjustable VOUT Range of 0.80V to 1.8V
  • Wide VBIAS Supply Operating Range of 3.0V to 5.5V
  • Stable with 10µF Ceramic Capacitors
  • Dropout Voltage of 115 mV (Typical) at 800 mA Load Current
  • Precision VADJ across All Line and Load Conditions:
    • ±1.5% VADJ for TJ = 25°C
    • ±2.0% VADJ for 0°C ≤ TJ ≤ +125°C
    • ±3.0% VADJ for -40°C ≤ TJ ≤ +125°C
  • Over-Temperature and Over-Current Protection
  • Available in 8-Lead SO PowerPad,
    7-Lead SFM and 7-Lead PFM Packages
  • −40°C to +125°C Operating Junction Temperature Range

All trademarks are the property of their respective owners.

The LP38851-ADJ is a high current, fast response regulator which can maintain output voltage regulation with extremely low input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the N-MOS power transistor, while VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The part is available in PSOP 8–pin, SFM 7–pin, and TO-263 7-pin packages.

  • Dropout Voltage: 115 mV (typical) at 800 mA load current
  • Low Ground Pin Current: 10 mA (typical) at 800 mA load current
  • Soft-Start: Programmable Soft-Start time
  • Precision ADJ Voltage: ±1.5% for TJ = 25°C, and ±2.0% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions

The LP38851-ADJ is a high current, fast response regulator which can maintain output voltage regulation with extremely low input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the N-MOS power transistor, while VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The part is available in PSOP 8–pin, SFM 7–pin, and TO-263 7-pin packages.

  • Dropout Voltage: 115 mV (typical) at 800 mA load current
  • Low Ground Pin Current: 10 mA (typical) at 800 mA load current
  • Soft-Start: Programmable Soft-Start time
  • Precision ADJ Voltage: ±1.5% for TJ = 25°C, and ±2.0% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable 1-A LDO regulator with lower IQ and 1% accuracy in a 2-mm by 2-mm package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 800 mA Fast-Response High-Accuracy Adj LDO Linear Reg w/ Enable & Soft-Start datasheet (Rev. C) 05 Apr 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note AN-1815 LDOs Ease the Stress of Start-Up (Rev. A) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
TO-220 (NDZ) 7 Ultra Librarian
TO-263 (KTW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos