24-pin (NHZ) package image

LP3906SQ-VPFP/NOPB ACTIVE

Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C Compatible Interface

ACTIVE Custom reel may be available
Same as: LP3906SQ-VPFP/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NHZ) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LP3906

  • Compatible with Advanced Applications Processors and FPGAs
  • 2 LDOs for Powering Internal Processor Functions and I/Os
  • High Speed Serial Interface for Independent Control of Device Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • 24-lead 5 × 4 × 0.8 mm WQFN Package
  • Software Programmable Regulators

Key Specifications

  • DC/DC Converter (Buck)
    • 1.5A Output Current
    • Programmable VOUT from:Buck1 : 0.8V–2.0VBuck2 : 1.0V–3.5V
    • Up to 96% Efficiency
    • 2 MHz PWM Switching Frequency
    • ±3% Output Voltage Accuracy
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • Programmable VOUT of 1.0V–3.5V
    • ±3% Output Voltage Accuracy
    • 300 mA Output Currents
    • 25 mW (Typ) Dropout

All trademarks are the property of their respective owners.

Description for the LP3906

The LP3906 is a multi-function, programmable Power Management Unit, optimized for low power FPGAs, Microprocessors and DSPs.

This device integrates two highly efficient 1.5A Step-Down DC/DC converters with dynamic voltage management (DVM), two 300mA Linear Regulators and a 400kHz I2C compatible interface to allow a host controller access to the internal control registers of the LP3906. The LP3906 additionally features programmable power-on sequencing and is offered in a tiny 5 x 4 x 0.8mm WQFN-24 pin package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more