LP3907-Q1

ACTIVE

Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C-Compatible Interface

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.5 Iout (max) (A) 1 Configurability Factory programmable, Software configurable Features Comm control, Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown, UVLO adjustable Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.04 Switching frequency (max) (kHz) 2100 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2100 Product type Processor and FPGA
Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.5 Iout (max) (A) 1 Configurability Factory programmable, Software configurable Features Comm control, Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown, UVLO adjustable Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.04 Switching frequency (max) (kHz) 2100 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2100 Product type Processor and FPGA
DSBGA (YZR) 25 7.5625 mm² 2.75 x 2.75 WQFN (RTW) 24 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage Range: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • 2 LDOs for Powering Internal Processor Functions and I/Os
  • High-Speed Serial Interface for Independent Control of Device Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • Software Programmable Regulators
  • External Power-On-Reset Function for Buck1 and Buck2 (Power Good with Delay Function)
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • Programmable VOUT from:
      • Buck1 : 0.8 V–2 V at 1 A
      • Buck2 : 1 V–3.5 V at 600 mA
    • Up to 96% Efficiency
    • 2.1-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change
      Under Low Loads
    • ±3% Output Voltage Accuracy
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • Programmable VOUT of 1 V to 3.5 V
    • 300-mA Output Current
    • 30-mV (typical) Dropout
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage Range: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • 2 LDOs for Powering Internal Processor Functions and I/Os
  • High-Speed Serial Interface for Independent Control of Device Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • Software Programmable Regulators
  • External Power-On-Reset Function for Buck1 and Buck2 (Power Good with Delay Function)
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • Programmable VOUT from:
      • Buck1 : 0.8 V–2 V at 1 A
      • Buck2 : 1 V–3.5 V at 600 mA
    • Up to 96% Efficiency
    • 2.1-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change
      Under Low Loads
    • ±3% Output Voltage Accuracy
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • Programmable VOUT of 1 V to 3.5 V
    • 300-mA Output Current
    • 30-mV (typical) Dropout

The LP3907-Q1 device is a multi-function, programmable power management unit (PMU) optimized for low-power FPGAs, microprocessors, and DSPs. This device integrates two highly efficient 1-A, 600-mA step-down DC-DC converters with dynamic voltage scaling (DVS), two 300-mA linear regulators, and a 400-kHz I2C interface to allow a host controller access to the internal control registers of the device. The LP3907-Q1 additionally features programmable power-on sequencing. This device is an Automotive-Grade Product that is AECQ-100 Grade 1 Qualified.

Features include programmable power-on sequencing, communication control (I2C), dynamic voltage scaling, overcurrent protection, Power Good, synchronous rectification, thermal shutdown, and undervoltage lockout. For applications requiring light loads, the high-efficiency synchronous switching buck regulators enter PFM mode and operate with reduced switching frequency and supply current to maintain high efficiency at very light loads.

The LP3907-Q1 device is a multi-function, programmable power management unit (PMU) optimized for low-power FPGAs, microprocessors, and DSPs. This device integrates two highly efficient 1-A, 600-mA step-down DC-DC converters with dynamic voltage scaling (DVS), two 300-mA linear regulators, and a 400-kHz I2C interface to allow a host controller access to the internal control registers of the device. The LP3907-Q1 additionally features programmable power-on sequencing. This device is an Automotive-Grade Product that is AECQ-100 Grade 1 Qualified.

Features include programmable power-on sequencing, communication control (I2C), dynamic voltage scaling, overcurrent protection, Power Good, synchronous rectification, thermal shutdown, and undervoltage lockout. For applications requiring light loads, the high-efficiency synchronous switching buck regulators enter PFM mode and operate with reduced switching frequency and supply current to maintain high efficiency at very light loads.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LP3907 ACTIVE LP3907 Dual 1A and 600mA Buck Converters and Dual 300mA LDOs with I2C Interface This product is suitable for industrial applications and is non AEQ-100 qualified.
Similar functionality to the compared device
LM26480-Q1 ACTIVE Externally configurable dual 1.5A step-down DC/DC and dual 300mA linear regulators This product has a higher current rating.
TPS650330-Q1 ACTIVE Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules This product has a higher current rating and is optimized for wider voltage (18.3 V) operation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP3907-Q1 Dual 1-A and 600-mA Buck Converters and Dual 300-mA LDOs With I2C Interface for Automotive Applications datasheet (Rev. C) PDF | HTML 10 Jan 2018
User guide Evaluation Kit for LP3907 Programmable Pwr Management Unit w/ I2C Compatible I/F (Rev. A) 30 Apr 2013
Application note Saving Energy via Smart Power Management (Power Designer-118) 17 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 25 Ultra Librarian
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos