Home Power management LED drivers RGB LED drivers

LP3943

ACTIVE

16 channel RGB/White LED driver with independent string control via SMBUS/I2C

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LP5018 ACTIVE 18-channel I2C constant-current RGB LED driver Newer device with more outputs, larger current and smaller IQ

Product details

Number of channels 16 LED current per channel (mA) 25 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 2.3 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features I2C control Iq (typ) (mA) 0.35 Shutdown current (ISD) (typ) (µA) 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 16 LED current per channel (mA) 25 LED configuration Parallel Program memory No Topology Linear Programmable ramp control No Vin (min) (V) 2.3 Vin (max) (V) 5.5 Iout (max) (A) 0.2 Features I2C control Iq (typ) (mA) 0.35 Shutdown current (ISD) (typ) (µA) 2 Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTW) 24 16 mm² 4 x 4
  • Internal power-on reset
  • Active low reset
  • Internal precision oscillator
  • Variable dim rates (from 6.25ms to 1.6s; 160Hz to 0.625Hz)
  • 16 LED drivers (multiple programmable states: ON, OFF, input, and dimming at a specified rate)
  • 16 open-drain outputs capable of driving up to 25mA per LED
  • Internal power-on reset
  • Active low reset
  • Internal precision oscillator
  • Variable dim rates (from 6.25ms to 1.6s; 160Hz to 0.625Hz)
  • 16 LED drivers (multiple programmable states: ON, OFF, input, and dimming at a specified rate)
  • 16 open-drain outputs capable of driving up to 25mA per LED

The LP3943 is an integrated device capable of independently driving 16 LEDs. This device also contains an internal precision oscillator that provides all the necessary timing required for driving each LED. Two prescaler registers, along with two PWM registers, provide a versatile duty-cycle control. The LP3943 contains the ability to dim LEDs in SMBUS/I2C applications where it is required, to cut down on bus traffic.

Traditionally, dimming LEDs using a serial shift register such as 74LS594/5 requires a large amount of traffic on the serial bus. The LP3943 instead requires only the setup of the frequency and duty cycle for each output pin; from then on, only a single command from the host is required to turn each individual open drain output to an ON or OFF state, or to cycle a programmed frequency and duty cycle. Maximum output sink current is 25mA per pin and 200mA per package. Any ports not used for controlling the LEDs can be used for general purpose input/output expansion.

The LP3943 is an integrated device capable of independently driving 16 LEDs. This device also contains an internal precision oscillator that provides all the necessary timing required for driving each LED. Two prescaler registers, along with two PWM registers, provide a versatile duty-cycle control. The LP3943 contains the ability to dim LEDs in SMBUS/I2C applications where it is required, to cut down on bus traffic.

Traditionally, dimming LEDs using a serial shift register such as 74LS594/5 requires a large amount of traffic on the serial bus. The LP3943 instead requires only the setup of the frequency and duty cycle for each output pin; from then on, only a single command from the host is required to turn each individual open drain output to an ON or OFF state, or to cycle a programmed frequency and duty cycle. Maximum output sink current is 25mA per pin and 200mA per package. Any ports not used for controlling the LEDs can be used for general purpose input/output expansion.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LP3943 16-Channel RGB, White-LED Driver with Independent SMBUS/I2 C String Control datasheet (Rev. E) PDF | HTML 09 Oct 2024
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
User guide AN-1300 LP3943 Evaluation Kit (Rev. B) 30 Apr 2013
Application note AN-1715 LP3943/LP3944 as a GPIO Expander (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP3943ISQEV — RGB White Blue 16-LED Fun Light Driver

RGB/White/Blue 16-LED Fun Light Driver

User guide: PDF
Development kit

BOOSTXL-CAPKEYPAD — MSP430 CapTIvate™ MCU touch keypad BoosterPack plug-in module

The BOOSTXL-CAPKEYPAD is an easy-to-use evaluation module (EVM) for the MSP430FR2522 capacitive touch sensing microcontroller (MCU) with  CapTIvate™ technology. The BOOSTXL-CAPKEYPAD can be used in three different ways - with a LaunchPad™ development kit, with the CapTIvate (...)

User guide: PDF
Buy from a distributor
Driver or library

LP3943SW-LINUX — Linux Driver for LP3943

The Linux driver supports the LP3943 16-LED Fun Light Driver. The Linux driver supports communication through the I2C bus and interfaces with the GPIO and PWM sub-systems.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp3943

 

Linux Source (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos