LP3996

ACTIVE

150-mA, low-IQ, dual-channel low-dropout voltage regulator with power good & enable

alarmNotifications Order now

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.5, 1.8, 2.5, 3, 3.3 Rating Catalog Noise (µVrms) 36 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 55 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2.75 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 85
Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.5, 1.8, 2.5, 3, 3.3 Rating Catalog Noise (µVrms) 36 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 55 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2.75 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 85
WSON (DSC) 10 9 mm² 3 x 3
  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors

KEY SPECIFICATIONS

  • Input Voltage Range 2.0V to 6.0V
  • Low Dropout Voltage 210 mV at 300 mA
  • Ultra-Low IQ (Enabled) 35 µA
  • Virtually Zero IQ (Disabled) <10 nA
  • Package Available in Lead-Free Option
    10-pin 3 mm × 3 mm
  • 2 LDO Outputs with Independent Enable
  • 1.5% Accuracy at Room Temperature, 3% Over
    Temperature
  • Power-On-Reset Function with Adjustable
    Delay
  • Thermal Shutdown Protection
  • Stable with Ceramic Capacitors

KEY SPECIFICATIONS

  • Input Voltage Range 2.0V to 6.0V
  • Low Dropout Voltage 210 mV at 300 mA
  • Ultra-Low IQ (Enabled) 35 µA
  • Virtually Zero IQ (Disabled) <10 nA
  • Package Available in Lead-Free Option
    10-pin 3 mm × 3 mm

The LP3996 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996 to be shut down, drawing virtually zero current.

The LP3996 is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

The LP3996 is a dual low dropout regulator with power-on-reset circuit. The first regulator can source 150 mA, while the second is capable of sourcing 300 mA and has a power-on-reset function included.

The LP3996 provides 1.5% accuracy requiring an ultra low quiescent current of 35 µA. Separate enable pins allow each output of the LP3996 to be shut down, drawing virtually zero current.

The LP3996 is designed to be stable with small footprint ceramic capacitors down to 1 µF. An external capacitor may be used to set the POR delay time as required.

The LP3996 is available in fixed output voltages and comes in a 10-pin, 3 mm × 3 mm package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual LDO with better accuracy in a smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP3996 Dual Linear Regulator with 300 mA and 150 mA Outputs and Power-On-Reset datasheet (Rev. D) 10 Oct 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide AN-1377 LP3996 / LP5996 Application Board Information (Rev. B) 30 Apr 2013
White paper Using Power to Improve Signal-Path Performance 01 Aug 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00574 — Xilinx Zynq 7000 Series 5W Small Efficient Low-Noise Power Solution Reference Design

The TIDA-00574 shows small solution size and high curren density & low noise power solution.  It supports internal sequencing and high output voltage accuracy.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00596 — Small Solution Size Multi Rail Reference Design for Server Line Card

The TIDA-00596 shows small solution size and high curren density power rails. Supports Internal Sequencing and high output voltage accuracy.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00719 — Highly Integrated Power Reference Design for SSD

This reference design shows small highly integrated power size for SSD. It supports internal sequencing and high output voltage accuracy.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00162 — Multi Camera, Video Interface and Control Solution for Automotive Surround View Systems

TIDA-00162 incorporates the  complete  camera module, video interface  and control functionality for surround view systems for automotive applications. The reference design includes four 1 Mp cameras (OmniVision OV10635), four Serializer+Power boards and a daughter board with 6 (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos