Home Power management Linear & low-dropout (LDO) regulators

LP3999

ACTIVE

150-mA, low-noise, low-dropout voltage regulator with enable

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2.5 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 2.4, 2.5, 2.8, 3.3 Noise (µVrms) 10 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 0.085 Features Enable Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2.5 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 2.4, 2.5, 2.8, 3.3 Noise (µVrms) 10 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 0.085 Features Enable Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 5 2.02 mm² 1.616 x 1.25
  • 5 pin DSBGA Package
  • Stable with Ceramic Capacitor
  • Logic Controlled Enable
  • Fast Turn-on
  • Thermal-overload and short-circuit protection
  • −40 to +125°C junction temperature range for operation

Key Specifications

  • 2.5V to 6.0V Input Range
  • Accurate Output Voltage; ±75mV / 2%
  • 60 mV Typical Dropout with 150 mA Load. Vout > 2.5V
  • Virtually Zero Quiescent Current when Disabled
  • 10 μVrms Output Noise Over 10Hz to 100kHz
  • Stable with a 1 μF Output Capacitor
  • Ensured 150 mA Output Current
  • Fast Turn-on Time; 140 μs (Typ.)

All trademarks are the property of their respective owners.

  • 5 pin DSBGA Package
  • Stable with Ceramic Capacitor
  • Logic Controlled Enable
  • Fast Turn-on
  • Thermal-overload and short-circuit protection
  • −40 to +125°C junction temperature range for operation

Key Specifications

  • 2.5V to 6.0V Input Range
  • Accurate Output Voltage; ±75mV / 2%
  • 60 mV Typical Dropout with 150 mA Load. Vout > 2.5V
  • Virtually Zero Quiescent Current when Disabled
  • 10 μVrms Output Noise Over 10Hz to 100kHz
  • Stable with a 1 μF Output Capacitor
  • Ensured 150 mA Output Current
  • Fast Turn-on Time; 140 μs (Typ.)

All trademarks are the property of their respective owners.

The LP3999 regulator is designed to meet the requirements of portable wireless battery-powered applications and will provide an accurate output voltage with low noise and low quiescent current. Ideally suited for powering RF/Analog devices this device will also be used to meet more general circuit requirements.

For battery powered applications the low dropout and low ground current provided by the device allows the lifetime of the battery to be maximized.The inclusion of an Enable(disable) control can be used by the system to further extend the battery lifetime by reducing the power consumption to virtually zero. Should the application require a device with an active disable function please refer to device LP3995.

The LP3999 also features internal protection against short-circuit currents and over-temperature conditions.

The LP3999 is designed to be stable with small 1.0 µF ceramic capacitors. The small outline of the LP3999 DSBGA package with the required ceramic capacitors can realize a system application within minimal board area.

Performance is specified for a −40°C to +125°C temperature range.

The device is available in DSBGA package. For other package options contact your local TI sales office.

The device is available in fixed output voltages in the ranges of 1.5V to 3.3V. For availability, please contact your local TI sales office.

The LP3999 regulator is designed to meet the requirements of portable wireless battery-powered applications and will provide an accurate output voltage with low noise and low quiescent current. Ideally suited for powering RF/Analog devices this device will also be used to meet more general circuit requirements.

For battery powered applications the low dropout and low ground current provided by the device allows the lifetime of the battery to be maximized.The inclusion of an Enable(disable) control can be used by the system to further extend the battery lifetime by reducing the power consumption to virtually zero. Should the application require a device with an active disable function please refer to device LP3995.

The LP3999 also features internal protection against short-circuit currents and over-temperature conditions.

The LP3999 is designed to be stable with small 1.0 µF ceramic capacitors. The small outline of the LP3999 DSBGA package with the required ceramic capacitors can realize a system application within minimal board area.

Performance is specified for a −40°C to +125°C temperature range.

The device is available in DSBGA package. For other package options contact your local TI sales office.

The device is available in fixed output voltages in the ranges of 1.5V to 3.3V. For availability, please contact your local TI sales office.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LP3999 Low Noise 150mA Voltage Regulator for RF/Analog Applications datasheet (Rev. E) 03 May 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note Understanding Portable Applications Requirements to Improve System Performance 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos