Home Power management LED drivers RGB LED drivers

LP5866

ACTIVE

6 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming

Product details

Number of channels 18 LED current per channel (mA) 50 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.9 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 18 LED current per channel (mA) 50 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.9 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -55 to 125 Rating Catalog
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4 VQFN (RKP) 40 25 mm² 5 x 5
  • LED matrix topology:
    • 18 constant current sinks with 6 scan switches for 108 LED dots
    • Configurable for 1 to 6 scan switches
  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 18 constant current sinks with high precision:
    • 0.1mA – 50mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±3% when channel current = 50mA
    • Channel-to-channel error: ±3% when channel current = 50mA
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 1µA when EN = Low
    • Standby mode: ICC ≤ 10µA (15µA for LP5866MDBT) when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 4.3mA (typ.) when channel current = 5mA
  • Flexible dimming options:
    • Individual ON, OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 3-bit Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) setting for red, green, and blue
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open and short detection
  • Deghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High
  • LED matrix topology:
    • 18 constant current sinks with 6 scan switches for 108 LED dots
    • Configurable for 1 to 6 scan switches
  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 18 constant current sinks with high precision:
    • 0.1mA – 50mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±3% when channel current = 50mA
    • Channel-to-channel error: ±3% when channel current = 50mA
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 1µA when EN = Low
    • Standby mode: ICC ≤ 10µA (15µA for LP5866MDBT) when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 4.3mA (typ.) when channel current = 5mA
  • Flexible dimming options:
    • Individual ON, OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 3-bit Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) setting for red, green, and blue
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open and short detection
  • Deghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High

Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purpose. A high-performance LED matrix driver is required to improve user experience with small solution size.

The LP586x devices are a family of high performance LED matrix drivers. The device integrates 18 constant current sinks with N (N = 1/2/4/6/8/11) switching MOSFETs to support N × 18 LED dots or N × 6 RGB LEDs. The LP5866 integrates 6 MOSFETs for up to 108 LED dots or 36 RGB LEDs.

The LP5866 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit group PWM to achieve dimming control together.

The LP5866 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5866 also supports LED open and short detection functions. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI are available in LP5866.

Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purpose. A high-performance LED matrix driver is required to improve user experience with small solution size.

The LP586x devices are a family of high performance LED matrix drivers. The device integrates 18 constant current sinks with N (N = 1/2/4/6/8/11) switching MOSFETs to support N × 18 LED dots or N × 6 RGB LEDs. The LP5866 integrates 6 MOSFETs for up to 108 LED dots or 36 RGB LEDs.

The LP5866 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit group PWM to achieve dimming control together.

The LP5866 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5866 also supports LED open and short detection functions. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI are available in LP5866.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LP5860 ACTIVE 11 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming 11 scan lines
LP5868 ACTIVE 8 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming 8 scan lines

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP5866 6 × 18 LED Matrix Driver with 8-Bit Analog and 8-/16-Bit PWM Dimming datasheet (Rev. A) PDF | HTML 05 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5860EVM — LP5860 evaluation module for 11 × 18 LED matrix driver dimming

The LP5860EVM is used to evaluate the characteristics, operation, and usage for LED matrix driver LP5860. The LP5860 device is a high performance and small size solution, which integrates 18 constant current sinks with 11 switching MOSFETs, to drive up to 198 LED dots or 66 RGB LED pixels. Every (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 38 Ultra Librarian
VQFN (RKP) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos