5-pin (DBV) package image

LP5951MF-2.8/NOPB ACTIVE

150-mA, low-IQ, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: LP5951MF-2.8/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the LP5951

  • Input Voltage Range: 1.8 V to 5.5 V
  • Output Voltage Range: 1.3 V to 3.7 V
  • Excellent Line Transient Response: ±2 mV (typical)
  • Excellent PSRR: –60 dB at 1 kHz typical
  • Low Quiescent Current of 29 µA typical
  • Small SC70-5 and SOT-23-5 Packages
  • Fast Turnon Time of 30 µs typ.
  • Typical < 1 nA Quiescent Current in Shutdown
  • Ensured 150-mA Output Current
  • Logic Controlled Enable 0.4 V/0.9 V
  • Good Load Transient Response of 50 mVpp (typical)
  • Thermal Overload and Short-Circuit Protection
  • -40°C to 125°C Junction Temperature Range

Description for the LP5951

The LP5951 regulator is designed to meet the requirements of portable battery-powered systems providing a regulated output voltage and low quiescent current. When switched to shutdown mode via a logic signal at the Enable (EN) pin, the power consumption is reduced to virtually zero.

The LP5951 is designed to be stable with small 1-µF ceramic capacitors. The device also features internal protection against short-circuit currents and over-temperature conditions.

Performance is specified for a –40°C to 125°C temperature range.

The device is available in fixed output voltages in the range of 1.3 V to 3.7 V. For availability, please contact your local TI sales office.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more