4-pin (YFQ) package image

LP5990TMX-1.8/NOPB ACTIVE

200-mA, low-IQ, high-accuracy low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: LP5990TMX-1.8/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP5990TM-1.8/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFQ) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP5990

  • Operation from 2.2V to 5.5V input
  • ±1% accuracy over temp range
  • Output voltage from 0.8V to 3.6V in 50mV increments
  • 30 μA Quiescent current (enabled)
  • 10nA Quiescent current (disabled)
  • 160mV dropout at 200mA load
  • 60 μVRMSOutput voltage noise
  • 60 μs start-up time
  • 500μs shut-down time
  • PSRR 55 dB at 10 kHz
  • Stable with 0402 1.0µF ceramic capacitors
  • Logic controlled enable
  • Thermal–overload and short–circuit protection

  • Package

    4-Bump micro SMD,0.4mm pitch (lead free) 866 µm x 917 µm

    Description for the LP5990

    The LP5990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low noise and low quiescent current.

    The LP5990 will provide a 1.8V output from a low input voltage of 2.2V and can provide 200mA to an external load.

    When switched into shutdown mode via a logic signal at the enable pin, the power consumption is reduced to virtually

    zero.

    Fast shut-down is achieved by the push pull architecture.

    The LP5990 is designed to be stable with space saving 0402 ceramic capacitors as small as 1µF, this gives an overall solution size of < 2.5mm 2.

    Performance is specified for a -40°C to 125°C junction temperature range.

    The device is available in micro SMD Package (0.4mm pitch) and is available with 1.2V,1.3V,1.8V,2.8V,3.0V,3.3V and 3.6V outputs.Lower voltage options down to 0.8V are available on request. For all other output voltage options please contact your local NSC sales office.


    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    LP5990TM-1.8/NOPB ACTIVE Custom reel may be available
    Package qty | Carrier 250 | SMALL T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more