Home Power management LED drivers Backlight LED drivers

LP8551

ACTIVE

Four channel high-efficiency LED backlight driver for notebooks with VDDIO PWM logic level

Product details

Number of channels 4 Vin (min) (V) 5.5 Vin (max) (V) 22 Vout (min) (V) 10 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 50 Peak efficiency (%) 91 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 4 Vin (min) (V) 5.5 Vin (max) (V) 22 Vout (min) (V) 10 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 50 Peak efficiency (%) 91 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YZR) 25 7.5625 mm² 2.75 x 2.75
  • High-Voltage DC/DC Boost Converter with Integrated FET;
    Four Switching Frequency Options: 156/312/625/1250 kHz
  • 2.7-V to 22-V Input Voltage Range to Support 1x to 5x Cell
    Li-Ion Batteries
  • 50-mA High-Precision LED Current Sinks
  • Adaptive LED Current Sink Headroom Control for Maximum
    System Efficiency
  • Programmable PWM Resolution 8 to 13 Bits
  • I2C and PWM Input Duty Cycle Brightness Control
  • PWM Output Frequency and LED Current Set Through Resistors
  • 4 LED Outputs with LED Fault (short/open) Detection
  • Low Input Voltage, Overtemperature, Overcurrent Detection,
    and Shutdown
  • Minimum Number of External Components
  • High-Voltage DC/DC Boost Converter with Integrated FET;
    Four Switching Frequency Options: 156/312/625/1250 kHz
  • 2.7-V to 22-V Input Voltage Range to Support 1x to 5x Cell
    Li-Ion Batteries
  • 50-mA High-Precision LED Current Sinks
  • Adaptive LED Current Sink Headroom Control for Maximum
    System Efficiency
  • Programmable PWM Resolution 8 to 13 Bits
  • I2C and PWM Input Duty Cycle Brightness Control
  • PWM Output Frequency and LED Current Set Through Resistors
  • 4 LED Outputs with LED Fault (short/open) Detection
  • Low Input Voltage, Overtemperature, Overcurrent Detection,
    and Shutdown
  • Minimum Number of External Components

The LP8551 is a white LED driver with integrated boost converter. It has four adjustable current sinks which can be controlled by PWM input or with I2C-compatible serial interface.

The boost converter has adaptive output voltage control based on the LED driver voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.

LED outputs have 8-bit current resolution and up to 13-bit PWM resolution to achieve smooth and precise brightness control. Proprietary Phase Shift PWM control is used for LED outputs to reduce peak current from the boost converter, thus making the boost capacitors smaller. The Phase Shifting scheme also eliminates audible noise.

Internal EEPROM is used for storing the configuration data. This makes it possible to have minimum external component count and make the solution very small.

The LP8551 has safety features which make it possible to detect LED outputs with open or short fault. As well, low input voltage and boost overcurrent conditions are monitored, and chip is turned off in case of these events. Thermal de-rating function prevents overheating of the device by reducing backlight brightness when set temperature has been reached.

The LP8551 is a white LED driver with integrated boost converter. It has four adjustable current sinks which can be controlled by PWM input or with I2C-compatible serial interface.

The boost converter has adaptive output voltage control based on the LED driver voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.

LED outputs have 8-bit current resolution and up to 13-bit PWM resolution to achieve smooth and precise brightness control. Proprietary Phase Shift PWM control is used for LED outputs to reduce peak current from the boost converter, thus making the boost capacitors smaller. The Phase Shifting scheme also eliminates audible noise.

Internal EEPROM is used for storing the configuration data. This makes it possible to have minimum external component count and make the solution very small.

The LP8551 has safety features which make it possible to detect LED outputs with open or short fault. As well, low input voltage and boost overcurrent conditions are monitored, and chip is turned off in case of these events. Thermal de-rating function prevents overheating of the device by reducing backlight brightness when set temperature has been reached.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LP8551 High-Efficiency LED Backlight Driver for Notebooks datasheet (Rev. E) PDF | HTML 02 Sep 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Some Guidelines and Tips for the LED Driver Application 14 Aug 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LP8550SW-LINUX — Linux Driver for LP8550

The Linux driver supports the LP8550/1/2/3/5/6 and LP8557. The Linux driver supports communication through the I2C bus and interfaces with the backlight and PWM sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8550
  • lp8551
  • lp8552
  • (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos