Home Power management LED drivers Backlight LED drivers

LP8552

ACTIVE

Six channel high-efficiency LED backlight driver for notebooks with BGA package

Product details

Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 22 Vout (min) (V) 10 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 50 Peak efficiency (%) 93 Topology Boost Features Adjustable Switch Frequency, Enable/Shutdown, I2C control, PWM control Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 22 Vout (min) (V) 10 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 50 Peak efficiency (%) 93 Topology Boost Features Adjustable Switch Frequency, Enable/Shutdown, I2C control, PWM control Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZR) 25 7.5625 mm² 2.75 x 2.75
  • High-Voltage DC/DC Boost Converter with Integrated FET
    with Four Switching Frequency Options: 156/312/625/1250 kHz
  • 2.7-V to 22-V Input Voltage Range to Support 1x…5x
    cell Li-Ion Batteries
  • Programmable PWM Resolution
    • 8 to 13 True Bit (Steady State)
    • Additional 1 to 3 Bits Using Dithering During Brightness
      Changes
  • I2C-Compatible and PWM Brightness Control
  • Automatic PWM & Current Dimming for Improved Efficiency
  • PWM Output Frequency and LED Current set through Resistors
  • Optional Synchronization to Display VSYNC Signal
  • 6 LED Outputs with LED Fault (Short/Open) Detection
  • Low Input Voltage, Over-temperature, Overcurrent Detection,
    and Shutdown
  • Minimum Number of External Components
  • High-Voltage DC/DC Boost Converter with Integrated FET
    with Four Switching Frequency Options: 156/312/625/1250 kHz
  • 2.7-V to 22-V Input Voltage Range to Support 1x…5x
    cell Li-Ion Batteries
  • Programmable PWM Resolution
    • 8 to 13 True Bit (Steady State)
    • Additional 1 to 3 Bits Using Dithering During Brightness
      Changes
  • I2C-Compatible and PWM Brightness Control
  • Automatic PWM & Current Dimming for Improved Efficiency
  • PWM Output Frequency and LED Current set through Resistors
  • Optional Synchronization to Display VSYNC Signal
  • 6 LED Outputs with LED Fault (Short/Open) Detection
  • Low Input Voltage, Over-temperature, Overcurrent Detection,
    and Shutdown
  • Minimum Number of External Components

The LP8552 is a white LED driver with integrated boost converter. It has six adjustable current sinks which can be controlled by PWM input or with I2C-compatible serial interface. The boost converter has adaptive output voltage control based on the LED driver voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.

LED outputs have 8-bit current resolution and up to 13-bit PWM resolution with additional 1-3 bit dithering to achieve smooth and precise brightness control. Proprietary Phase Shift PWM control is used for LED outputs to reduce peak current from the boost converter, thus making the boost capacitors smaller. The Phase Shifting scheme also eliminates audible noise.

Automatic PWM dimming at lower brightness values and current dimming at higher brightness values can be used to improve the optical efficiency. Internal EEPROM is used for storing the configuration data. This makes it possible to have minimum external component count and make the solution very small.

The LP8552 has safety features which make it possible to detect LED outputs with open or short fault. As well low input voltage and boost overcurrent conditions are monitored and chip is turned off in case of these events. Thermal de-rating function prevents overheating of the device by reducing backlight brightness when set temperature has been reached.

The LP8552 is a white LED driver with integrated boost converter. It has six adjustable current sinks which can be controlled by PWM input or with I2C-compatible serial interface. The boost converter has adaptive output voltage control based on the LED driver voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.

LED outputs have 8-bit current resolution and up to 13-bit PWM resolution with additional 1-3 bit dithering to achieve smooth and precise brightness control. Proprietary Phase Shift PWM control is used for LED outputs to reduce peak current from the boost converter, thus making the boost capacitors smaller. The Phase Shifting scheme also eliminates audible noise.

Automatic PWM dimming at lower brightness values and current dimming at higher brightness values can be used to improve the optical efficiency. Internal EEPROM is used for storing the configuration data. This makes it possible to have minimum external component count and make the solution very small.

The LP8552 has safety features which make it possible to detect LED outputs with open or short fault. As well low input voltage and boost overcurrent conditions are monitored and chip is turned off in case of these events. Thermal de-rating function prevents overheating of the device by reducing backlight brightness when set temperature has been reached.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP8553 ACTIVE Four channel high-efficiency LED backlight driver for notebooks with 3.3V PWM logic level This product is a six channel high-efficiency/efficacy LED backlight driver for notebook.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP8552 High-Efficiency LED Backlight Driver For Notebooks datasheet (Rev. E) PDF | HTML 17 Sep 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Some Guidelines and Tips for the LED Driver Application 14 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LP8550SW-LINUX — Linux Driver for LP8550

The Linux driver supports the LP8550/1/2/3/5/6 and LP8557. The Linux driver supports communication through the I2C bus and interfaces with the backlight and PWM sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8550
  • lp8551
  • lp8552
  • (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos