LP8728B-Q1

ACTIVE

LP8728B-Q1 Quad Output Step-Down DC/DC Converter for Automotive Applications

Product details

Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 3.3 Iout (max) (A) 1 Features Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.001 Switching frequency (typ) (kHz) 3200 Product type Processor and FPGA
Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 1.2 Vout (max) (V) 3.3 Iout (max) (A) 1 Features Synchronous rectification, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.001 Switching frequency (typ) (kHz) 3200 Product type Processor and FPGA
WQFN (RSG) 28 25 mm² 5 x 5
  • LP8728B-Q1 is an Automotive Grade Product that
    is AECQ-100 Grade 1 Qualified
  • Four High Efficiency Step-Down DC-DC

    Converters:
    • 93% Peak Efficiency (VIN = 5 V, VOUT = 3.3 V)
    • Max Output Current 1 A
    • Forced PWM Operation
    • Soft-Start Control
    • VOUT1 = 3.3 V
    • VOUT2 = 1.2 V
    • VOUT3 = 1.8 V or 2.65 V (pin selectable)
    • VOUT4 = 1.5 V
  • Separate Enable Inputs for each Converter Control
  • Separate Power Good Outputs for each Converter
  • Output Overcurrent and Input Overvoltage Protection
  • Overtemperature Protection
  • Undervoltage Lockout (UVLO)
  • LP8728B-Q1 is an Automotive Grade Product that
    is AECQ-100 Grade 1 Qualified
  • Four High Efficiency Step-Down DC-DC

    Converters:
    • 93% Peak Efficiency (VIN = 5 V, VOUT = 3.3 V)
    • Max Output Current 1 A
    • Forced PWM Operation
    • Soft-Start Control
    • VOUT1 = 3.3 V
    • VOUT2 = 1.2 V
    • VOUT3 = 1.8 V or 2.65 V (pin selectable)
    • VOUT4 = 1.5 V
  • Separate Enable Inputs for each Converter Control
  • Separate Power Good Outputs for each Converter
  • Output Overcurrent and Input Overvoltage Protection
  • Overtemperature Protection
  • Undervoltage Lockout (UVLO)

The LP8728B-Q1 is a quad-output Power Management Unit (PMU), optimized for low-power FPGAs, microprocessors, and DSPs for automotive applications. This device integrates four highly efficient step-down DC-DC converters into one package. Each converter has high current capability and separate controls which allows flexibility to use the device in multiple applications. All the converters operate above the AM band with a fixed 3.2-MHz switching frequency. The high-side switch turn-on time of each converter is phase shifted to minimize input current spikes.

Protection features include output short-circuit protection, switch current limits, input overvoltage protection, input undervoltage lockout, and thermal shutdown functions. During start-up, the device controls the output slew rate to minimize output voltage overshoot and the input inrush current.

The LP8728B-Q1 is a quad-output Power Management Unit (PMU), optimized for low-power FPGAs, microprocessors, and DSPs for automotive applications. This device integrates four highly efficient step-down DC-DC converters into one package. Each converter has high current capability and separate controls which allows flexibility to use the device in multiple applications. All the converters operate above the AM band with a fixed 3.2-MHz switching frequency. The high-side switch turn-on time of each converter is phase shifted to minimize input current spikes.

Protection features include output short-circuit protection, switch current limits, input overvoltage protection, input undervoltage lockout, and thermal shutdown functions. During start-up, the device controls the output slew rate to minimize output voltage overshoot and the input inrush current.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP8728B-Q1 Quad-Output Step-Down DC-DC Converter datasheet PDF | HTML 26 Jan 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​