LP87524P-Q1

ACTIVE

Automotive multiphase 4MHz, 3A/1.0V + 3A/1.0V + 2.5A/1.8V + 1.5A/1.2V buck converters for AWR MMICs

Product details

Regulated outputs (#) 4 Configurability Factory programmable, Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 4 Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 4 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 0 Iq (typ) (mA) 0.0067 Rating Automotive Switching frequency (max) (kHz) 4400 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name mmWave AWR Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 4000 Product type Radar sensor
Regulated outputs (#) 4 Configurability Factory programmable, Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 4 Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 4 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 0 Iq (typ) (mA) 0.0067 Rating Automotive Switching frequency (max) (kHz) 4400 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name mmWave AWR Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 4000 Product type Radar sensor
VQFN-HR (RNF) 26 18 mm² 4.5 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC-DC Converter Cores:
    • Total Output Current Up To 10 A
    • Output Voltage Slew-Rate 3.8 mV/µs
  • 4-MHz Switching Frequency
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface which Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Programmable Power Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC-DC Converter Cores:
    • Total Output Current Up To 10 A
    • Output Voltage Slew-Rate 3.8 mV/µs
  • 4-MHz Switching Frequency
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface which Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Programmable Power Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP87524B/J/P-Q1 is designed to meet the power management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC-DC converter cores, which are configured as 4 single phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic PFM/PWM (AUTO mode) operation maximizes efficiency over a wide output-current range. The LP87524B/J/P-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) thus improving the accuracy of the output voltage. In addition the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87524B/J/P-Q1 device supports load-current measurement without the addition of external current-sense resistors. In addition, the LP87524B/J/P-Q1 supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

The LP87524B/J/P-Q1 is designed to meet the power management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC-DC converter cores, which are configured as 4 single phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic PFM/PWM (AUTO mode) operation maximizes efficiency over a wide output-current range. The LP87524B/J/P-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) thus improving the accuracy of the output voltage. In addition the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87524B/J/P-Q1 device supports load-current measurement without the addition of external current-sense resistors. In addition, the LP87524B/J/P-Q1 supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LP87524B-Q1 ACTIVE Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs This product is for LDO-based radar systems.
LP87524J-Q1 ACTIVE Multiphase 4MHz, 4A/1.0V + 2.5A/1.8V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs This product is for LDO-free radar designs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP87524B/J/P-Q1 Four 4-MHz Buck Converters for AWR and IWR MMICs datasheet (Rev. B) PDF | HTML 06 Dec 2018
User guide LP87524x-Q1 Technical Reference Manual (Rev. A) PDF | HTML 10 May 2021
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML 23 Nov 2020

Design & development

Power-supply solutions

Explore solutions that include the LP87524P-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

LP87524Q1EVM — LP87524-Q1 Quad Output, Single-Phase Buck Converter Evaluation Module

The LP87524Q1EVM demonstrates the integrated circuit LP87524-Q1 from Texas Instruments. The LP87524-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four (...)
User guide: PDF
Not available on TI.com
Evaluation board

MMWCAS-RF-EVM — mmWave cascade imaging radar RF evaluation module

The MMWCAS-RF evaluation module (EVM) is a sensing solution from TI implementing a four-device cascaded array of AWR1243 or AWR2243 devices. In this cascaded radar configuration, a single master device distributes a 20-GHz local-oscillator (LO) signal between all four devices, allowing these four (...)
User guide: PDF | HTML
Not available on TI.com
Reference designs

TIDEP-01012 — Imaging radar using cascaded mmWave sensor reference design

The cascade development kit has two main use cases:
  1. To use the MMWCAS-DSP-EVM as a capture card to fully evaluate the AWR2243 four-chip cascade performance by using the mmWave studio tool, please read the TIDEP-01012 design guide.
  2. To use the MMWCAS-DSP-EVM to develop radar real time SW application, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNF) 26 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos