LP876242-Q1

ACTIVE

Automotive four 8.8-MHz buck converters for AWR and IWR MMICs

alarmNotifications Order now

Product details

Processor supplier Texas Instruments Processor name mmWave AWR, mmWave IWR Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 1.9 Iout (max) (A) 4 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable Features GPIO, Overvoltage protection, SPMI, UVLO Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.033 Switching frequency (max) (kHz) 9600 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 8800 Product type Radar sensor
Processor supplier Texas Instruments Processor name mmWave AWR, mmWave IWR Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.9 Vout (max) (V) 1.9 Iout (max) (A) 4 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable Features GPIO, Overvoltage protection, SPMI, UVLO Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.033 Switching frequency (max) (kHz) 9600 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 8800 Product type Radar sensor
VQFN-HR (RQK) 32 27.5 mm² 5.5 x 5
  • AEC-Q100 Qualified with the following results:
    • Input voltage: 3.0 V to 5.5 V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • 4 high-efficiency step-down DC/DC converters:
    • Output voltage: 0.9 V to 1.9 V
    • Maximum output current: 4/3/3/2 A
    • Programmable output voltage slew-rate: 0.5 mV/µs to 33 mV/µs
    • Switching frequency: 8.8 MHz
  • 10 configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

.

.

  • AEC-Q100 Qualified with the following results:
    • Input voltage: 3.0 V to 5.5 V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • 4 high-efficiency step-down DC/DC converters:
    • Output voltage: 0.9 V to 1.9 V
    • Maximum output current: 4/3/3/2 A
    • Programmable output voltage slew-rate: 0.5 mV/µs to 33 mV/µs
    • Switching frequency: 8.8 MHz
  • 10 configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

.

.

The LP876242-Q1 device is designed to meet the power management requirements of the latest processors and platforms in various safety-relevant automotive and industrial applications. The device has four step-down DC/DC converter cores, generating four 1-phase outputs. The device settings can be changed by I2C-compatible serial interface or by a SPI serial interface.

The switching clock is forced to PWM mode and the phases are interleaved. The switching can be synchronized to an external clock and spread-spectrum mode can be enabled to minimize the disturbances.

The LP876242-Q1 device includes protection and diagnostic mechanisms such as register and interface CRC, short-circuit protection, thermal monitoring, and shutdown. The LP876242-Q1 device can notify the processor of these events through the interrupt handler, allowing the processor to take action in response.

The LP876242-Q1 device is designed to meet the power management requirements of the latest processors and platforms in various safety-relevant automotive and industrial applications. The device has four step-down DC/DC converter cores, generating four 1-phase outputs. The device settings can be changed by I2C-compatible serial interface or by a SPI serial interface.

The switching clock is forced to PWM mode and the phases are interleaved. The switching can be synchronized to an external clock and spread-spectrum mode can be enabled to minimize the disturbances.

The LP876242-Q1 device includes protection and diagnostic mechanisms such as register and interface CRC, short-circuit protection, thermal monitoring, and shutdown. The LP876242-Q1 device can notify the processor of these events through the interrupt handler, allowing the processor to take action in response.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP87702-Q1 ACTIVE Dual buck converter and 5-V boost with diagnostic functions Lower current for cascaded imaging radar applications and supports ASIL B requirements at the system level.
LP87745-Q1 ACTIVE Automotive three 3-A low-noise buck converter, IO LDO & 5-V boost converter PMIC for radar MMICs Small solution size for cascaded imaging radar applications and supports ASIL C requirements at the system level.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP876242-Q1 Four 8.8-MHz Buck Converters for AWR and IWR MMICs datasheet (Rev. A) PDF | HTML 23 Jun 2022
Certificate LP876242Q1EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 20 May 2022
User guide LP876242-Q1 Evaluation Module (Rev. A) PDF | HTML 09 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP876242Q1EVM — Automotive evaluation module 4A + 3A + 3A + 2A functional safety-compliant buck converters for radar

The LP876242Q1EVM board can be used to test, demo, debug and configure one or more LP876242-Q1 power managements ICs for automotive radar applications. The device on board is LP876242B0RQKRQ1 which has 1+1+1+1-phase configuration with 8.8-MHz switching frequency for 4 different output voltage rails

User guide: PDF | HTML
Buy from a distributor
Reference designs

TIDA-020047 — Two-device mmWave cascade reference design for automotive 4D imaging radar

This automotive radar reference design is a cascaded 76-GHz to 81-GHz radar sensor module. This includesa two-device cascaded array of AWR2243 devices and an AM2732R radar processor. In this cascaded radar configuration, a primary device distributes a 20-GHz local-oscillator (LO) signal to both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQK) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos