LP8764-Q1

ACTIVE

4 5-A/20-A multiphase buck converters PMIC for automotive SoCs

Product details

Processor supplier Texas Instruments Processor name Jacinto DRA8x, Jacinto TDA4x Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.3 Vout (max) (V) 3.34 Iout (max) (A) 20 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable, User programmable Features Error signal monitor, I2C, Multiphase, Power good, SPI, SPMI, Thermal monitor, Voltage monitoring, Watchdog Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 16 Switching frequency (max) (kHz) 4800 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 4400 Product type Radar sensor
Processor supplier Texas Instruments Processor name Jacinto DRA8x, Jacinto TDA4x Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.3 Vout (max) (V) 3.34 Iout (max) (A) 20 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable, User programmable Features Error signal monitor, I2C, Multiphase, Power good, SPI, SPMI, Thermal monitor, Voltage monitoring, Watchdog Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 16 Switching frequency (max) (kHz) 4800 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 4400 Product type Radar sensor
VQFN-HR (RQK) 32 27.5 mm² 5.5 x 5
  • AEC-Q100 Qualified with the following results:
    • Input voltage: 2.8 V to 5.5 V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • 4 high-efficiency step-down DC/DC converters:
    • Output voltage: 0.3 V to 3.34 V (0.3 V to 1.9 V for multi-phase outputs)
    • Maximum output current: 5 A per phase, up to 20 A with 4-phase configuration
    • Programmable output voltage slew-rate: 0.5 mV/µs to 33 mV/µs
    • Switching frequency: 2.2 MHz or 4.4 MHz
  • 10 configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

.

.

  • AEC-Q100 Qualified with the following results:
    • Input voltage: 2.8 V to 5.5 V
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification Level 2
    • Device CDM ESD classification Level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL-D
    • Documentation available to aid IEC 61508 system design up to SIL-3
    • Systematic capability up to ASIL-D
    • Hardware integrity up to ASIL-D
    • Windowed voltage and over-current monitors
    • Watchdog with selectable trigger / Q&A mode
    • Level or PWM error signal monitoring (ESM)
    • Thermal monitoring with high temperature warning and thermal shutdown
    • Bit-integrity (CRC) error detection on configuration registers and non-volatile memory
  • 4 high-efficiency step-down DC/DC converters:
    • Output voltage: 0.3 V to 3.34 V (0.3 V to 1.9 V for multi-phase outputs)
    • Maximum output current: 5 A per phase, up to 20 A with 4-phase configuration
    • Programmable output voltage slew-rate: 0.5 mV/µs to 33 mV/µs
    • Switching frequency: 2.2 MHz or 4.4 MHz
  • 10 configurable general purpose I/O (GPIO)
  • SPMI interface for multi-PMIC synchronization
  • Input overvoltage monitor (OVP) and undervoltage lockout (UVLO)

.

.

The LP8764-Q1 device is designed to meet the power management requirements of the latest processors and platforms in various safety-relevant automotive and industrial applications. The device has four step-down DC/DC converter cores, that are configurable for five different phase configurations from one 4-phase output to four 1-phase outputs. The device settings can be changed by I2C-compatible serial interface or by a SPI serial interface.

The automatic PFM/PWM (AUTO mode) operation together with the automatic phase adding and phase shedding maximizes efficiency over a wide output-current range. The LP8764-Q1 device supports remote differential voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) that improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and the phases are interleaved. The switching can be synchronized to an external clock and spread-spectrum mode can be enabled to minimize the disturbances.

The LP8764-Q1 device is designed to meet the power management requirements of the latest processors and platforms in various safety-relevant automotive and industrial applications. The device has four step-down DC/DC converter cores, that are configurable for five different phase configurations from one 4-phase output to four 1-phase outputs. The device settings can be changed by I2C-compatible serial interface or by a SPI serial interface.

The automatic PFM/PWM (AUTO mode) operation together with the automatic phase adding and phase shedding maximizes efficiency over a wide output-current range. The LP8764-Q1 device supports remote differential voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) that improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and the phases are interleaved. The switching can be synchronized to an external clock and spread-spectrum mode can be enabled to minimize the disturbances.

Download View video with transcript Video
Request samples & more information

The full data sheet and other information are available. Request now

Design & development

Power-supply solutions

Explore solutions that include the LP8764-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

J7200XSOMXEVM — DRA821 system-on-module

The J7200XSOMXEVM system-on-module—when paired with the J721EXCP01EVM common processor board—lets you evaluate the DRA821 processor for networking applications throughout automotive and industrial markets. These processors perform particularly well in industrial and automotive gateway (...)

User guide: PDF | HTML
Evaluation board

LP87644Q1EVM — LP87644-Q1 evaluation module for four-output buck converter

The LP87644Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876441E4RQKRQ1 which has 1+1+1+1-phase configuration for 4 different output voltage rails. The boards can be (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

CONGA-3P-STDA4 — congatec STDA4 SMARC system on module for TDA4VM SoC with dual Arm Cortex-A72 C7x DSP, GPU

Congatec's STDA4 SMARC module is based on TDA4VM application processor and DRA829J networking processor.
The module is designed to take advantage of the heterogenous SoC architecture with dual Arm® Cortex®-A72, DSP and accelerators for deep learning (NPU) and multimedia (GPU), Arm® Cortex®-R5F MCUs (...)

IDE, configuration, compiler or debugger

SCALABLE-PMIC-GUI — GUI for evaluation and configuration of the TPS6594x, TPS6593x, and LP876x scalable PMICs

GUI Composer tool for evaluating and configuring Scalable PMICs.
Simulation model

LP8764-Q1 PSpice Transient Model (Rev. A)

SNVMC60A.ZIP (576 KB) - PSpice Model
Simulation model

LP8764-Q1 PSpice Transient Model for Multiphase Buck

SNVMCA7.ZIP (579 KB) - PSpice Model
Simulation model

LP8764-Q1 SIMPLIS AC and Transient model (Rev. A)

SNVMC62A.ZIP (374 KB) - SIMPLIS Model
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQK) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos