LP8864S-Q1

ACTIVE

Automotive display LED-backlight with four 150-mA channels

alarmNotifications Order now

Product details

Number of channels 4 Topology Boost with Current Sink, SEPIC Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 0 Vout (max) (V) 48 Iout (max) (A) 0.6 Iq (typ) (mA) 20 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Enable/Shutdown, Fault Detection, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, PWM Dimming, Power-Line FET, SEPIC Sync, Soft Start, Spread Spectrum, Thermal shutdown
Number of channels 4 Topology Boost with Current Sink, SEPIC Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 0 Vout (max) (V) 48 Iout (max) (A) 0.6 Iq (typ) (mA) 20 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Enable/Shutdown, Fault Detection, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, PWM Dimming, Power-Line FET, SEPIC Sync, Soft Start, Spread Spectrum, Thermal shutdown
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage operating range 3V to 48V
  • Four high-precision current sinks
    • Up to 150mA DC current for each current sink
    • Current matching 1% (typical)
    • Dimming ratio 32 000:1 using 152Hz LED output PWM frequency
    • Up to 16-bit LED dimming resolution with I2C, or PWM input
    • 8 Configurable LED strings configuration
  • Auto-phase shift PWM dimming
  • 12-bit analog dimming
  • Up to 48V VOUT boost or SEPIC DC/DC controller
    • Switching frequency 100kHz to 2.2MHz
    • Boost spread spectrum for reduced EMI
    • Boost sync input to set boost switching frequency from an external clock
    • Output voltage automatically discharged when boost is disabled
  • Extensive fault diagnostics
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage operating range 3V to 48V
  • Four high-precision current sinks
    • Up to 150mA DC current for each current sink
    • Current matching 1% (typical)
    • Dimming ratio 32 000:1 using 152Hz LED output PWM frequency
    • Up to 16-bit LED dimming resolution with I2C, or PWM input
    • 8 Configurable LED strings configuration
  • Auto-phase shift PWM dimming
  • 12-bit analog dimming
  • Up to 48V VOUT boost or SEPIC DC/DC controller
    • Switching frequency 100kHz to 2.2MHz
    • Boost spread spectrum for reduced EMI
    • Boost sync input to set boost switching frequency from an external clock
    • Output voltage automatically discharged when boost is disabled
  • Extensive fault diagnostics

The LP8864S-Q1 is an automotive high-efficiency LED driver with boost controller. The Four high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled globally through the I²C interface or PWM input.

The boost controller has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the boost voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8864S-Q1 to avoid disturbance for AM radio band.

The LP8864S-Q1 supports built-in hybrid PWM dimming and analog current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency.

The LP8864S-Q1 is an automotive high-efficiency LED driver with boost controller. The Four high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled globally through the I²C interface or PWM input.

The boost controller has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the boost voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8864S-Q1 to avoid disturbance for AM radio band.

The LP8864S-Q1 supports built-in hybrid PWM dimming and analog current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP8864S-Q1 Automotive Display LED-backlight Driver with Four 150 mA Channels datasheet (Rev. B) PDF | HTML 07 May 2024
Application note LP886x-Q1 Feedback Resistor Design Considerations PDF | HTML 12 May 2021
Application note LP8864-Q1, LP8864S-Q1, LP8866-Q1, and LP8866S-Q1 Diagnostic Description and Faul PDF | HTML 16 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8864EVM — LP8864-Q1 4-channel automotive display LED driver evaluation module

The LP8864EVM helps designers to evaluate the characteristics, operation, and performance of the LP8864(S)-Q1 product a 4-channel high-efficiency LED driver for automotive display LED backlighting. The LP8864(S)-Q1 product integrates a boost or SEPIC controller and four high-precision current (...)
User guide: PDF | HTML
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos