LP8868V-Q1

ACTIVE

Automotive, 65-V, 4-A backlight buck-boost LED driver with flexible dimming option

alarmNotifications Order now

Product details

Number of channels 1 Topology Buck-Boost Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Iout (max) (A) 4 Switching frequency (max) (kHz) 2200 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Thermal Foldback, Thermal shutdown
Number of channels 1 Topology Buck-Boost Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Iout (max) (A) 4 Switching frequency (max) (kHz) 2200 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Thermal Foldback, Thermal shutdown
VSON (DMT) 14 13.5 mm² 4.5 x 3
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Integrated MOSFET for buck, buck-boost and boost topology
    • Wide input voltage: 4.5 V to 65 V
    • Integrated 5.2-A and 150-mΩ MOSFET
    • Switching frequency 100 kHz to 2.2 MHz
    • Spread spectrum for lower EMI
  • High precision power FET dimming
    • Up to 4-A output current in buck topology
    • Analog dimming (dimming ratio 256 :1)
    • Fast PWM dimming (150-ns pulse width)
    • Hybrid and flexible dimming
  • Full protection features:
    • Fault output
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Switching FET failure protection
    • Thermal shutdown
    • Configurable thermal foldback curve
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Integrated MOSFET for buck, buck-boost and boost topology
    • Wide input voltage: 4.5 V to 65 V
    • Integrated 5.2-A and 150-mΩ MOSFET
    • Switching frequency 100 kHz to 2.2 MHz
    • Spread spectrum for lower EMI
  • High precision power FET dimming
    • Up to 4-A output current in buck topology
    • Analog dimming (dimming ratio 256 :1)
    • Fast PWM dimming (150-ns pulse width)
    • Hybrid and flexible dimming
  • Full protection features:
    • Fault output
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Switching FET failure protection
    • Thermal shutdown
    • Configurable thermal foldback curve

The LP8868-Q1 family is a non-synchronous multi-topology solution with 4.5-V to 65-V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The family also supports common cathode connection and single layer PCB design. The switching frequency is configurable from 100 kHz to 2.2 MHz with an optional spread spectrum feature for better EMI performance.

The LP8868-Q1 family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The LP8868-Q1 family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. Fault output will send out acknowledge signals as soon as any fault condition is detected.

The LP8868-Q1 family is a non-synchronous multi-topology solution with 4.5-V to 65-V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The family also supports common cathode connection and single layer PCB design. The switching frequency is configurable from 100 kHz to 2.2 MHz with an optional spread spectrum feature for better EMI performance.

The LP8868-Q1 family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The LP8868-Q1 family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. Fault output will send out acknowledge signals as soon as any fault condition is detected.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP8868-Q1Automotive Multi-Topology LED Driver with Inductive Fast Dimming datasheet (Rev. A) PDF | HTML 18 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS923655DMTREVM — TPS923655 evaluation module for 65-V, 4-A boost/buck-boost LED driver in VSON package

The TPS923655DMTREVM helps the user evaluate the features of the boost/buck-boost LED driver TPS923655 in VSON package. The TPS923655 is a 4-A non-synchronous boost/buck-boost LED driver with 4.5-V to 65-V wide-input voltage range, inductive fast dimming (IFD) and spread spectrum.
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos