NEW

LSF0002

ACTIVE

Ultra-small auto-bidirectional translator for open-drain and push-pull applications

alarmNotifications Order now

Product details

Technology family LSF Applications GPIO, I2C, MDIO, PMBus, SMBus Bits (#) 2 Data rate (max) (Mbps) 200 High input voltage (min) (V) 0.95 High input voltage (max) (V) 5 Vout (min) (V) 0.95 Vout (max) (V) 5 Supply current (max) (µA) 12.5 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LSF Applications GPIO, I2C, MDIO, PMBus, SMBus Bits (#) 2 Data rate (max) (Mbps) 200 High input voltage (min) (V) 0.95 High input voltage (max) (V) 5 Vout (min) (V) 0.95 Vout (max) (V) 5 Supply current (max) (µA) 12.5 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
X2SON (DTQ) 6 0.8 mm² 1 x 0.8
  • Provides bidirectional voltage translation with no direction pin
  • Supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up To 40MHz up or down translation at 50pF capacitive load
  • Allows bidirectional voltage-level translation between
    • 0.95V ↔ 1.8/2.5/3.3/5V
    • 1.2V ↔ 1.8/2.5/3.3/5V
    • 1.8V ↔ 2.5/3.3/5V
    • 2.5V ↔ 3.3/5V
    • 3.3V ↔ 5V
  • Low standby current
  • 5V tolerance I/O port to support TTL
  • Low RON provides less signal distortion
  • High-impedance I/O pins for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Latch-up performance >100mA per JESD 17
  • –40°C to 125°C operating temperature range
  • Provides bidirectional voltage translation with no direction pin
  • Supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up To 40MHz up or down translation at 50pF capacitive load
  • Allows bidirectional voltage-level translation between
    • 0.95V ↔ 1.8/2.5/3.3/5V
    • 1.2V ↔ 1.8/2.5/3.3/5V
    • 1.8V ↔ 2.5/3.3/5V
    • 2.5V ↔ 3.3/5V
    • 3.3V ↔ 5V
  • Low standby current
  • 5V tolerance I/O port to support TTL
  • Low RON provides less signal distortion
  • High-impedance I/O pins for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Latch-up performance >100mA per JESD 17
  • –40°C to 125°C operating temperature range

The LSF0002 supports bidirectional voltage translation without the need for DIR pin, which minimizes system effort (for PMBus, I2C, SMBus, and so forth). The LSF family of devices supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up to 40MHz up or down translation at 50pF capacitive load, which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).

LSF family supports 5V tolerance on I/O port, which makes it compatible with TTL levels in industrial and telecom applications. The LSF family can set up different voltage translation levels, which makes it very flexible.

Unlike the LSF0x0x family, the LSF0002 does not require VREF_A and VREF_B power supplies and the 200kΩ bias resistor. The LSF0002 utilizes the VBIAS pin that enables translation by being biased to the same voltage as the lower power supply at the I/Os that is being translated to and from.

The LSF0002 supports bidirectional voltage translation without the need for DIR pin, which minimizes system effort (for PMBus, I2C, SMBus, and so forth). The LSF family of devices supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up to 40MHz up or down translation at 50pF capacitive load, which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).

LSF family supports 5V tolerance on I/O port, which makes it compatible with TTL levels in industrial and telecom applications. The LSF family can set up different voltage translation levels, which makes it very flexible.

Unlike the LSF0x0x family, the LSF0002 does not require VREF_A and VREF_B power supplies and the 200kΩ bias resistor. The LSF0002 utilizes the VBIAS pin that enables translation by being biased to the same voltage as the lower power supply at the I/Os that is being translated to and from.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LSF0002 Ultra-Small Auto-Bidirectional Translator for Open Drain or Push Pull Applications datasheet PDF | HTML 11 Apr 2024
Application note Designing and Manufacturing with TI's X2SON Packages 23 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Buy from a distributor
Simulation model

LSF0002 IBIS Model

SDLM076.ZIP (56 KB) - IBIS Model
Reference designs

TIDA-01012 — Wireless IoT, Bluetooth® Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter

Many products are now becoming connected through the Internet of Things (IoT), including test equipment such as digital multimeters (DMM).  Enabled by Texas Instruments’ SimpleLink™ ultra-low power wireless microcontroller (MCU) platform, the TIDA-01012 reference design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01014 — Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering

The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment.  New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DTQ) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos