LV3842

ACTIVE

4-V to 36-V, 600-mA synchronous step-down converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 36 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34.2 Iq (typ) (µA) 80 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 36 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34.2 Iq (typ) (µA) 80 Duty cycle (max) (%) 98
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • New product available:
  • For faster time to market:
  • Configured for rugged industrial applications
    • 4-V to 36-V input voltage range supporting 40-V absolute maximum rating
    • 600-mA continuous output current
    • 70-ns minimum switching-on time
    • 98% maximum duty cycle
    • PFM and Forced PWM (FPWM) options
    • 1.1-MHz switching frequency
    • Support start-up with pre-biased output
    • Short-circuit protection with hiccup mode
    • ±0.5% tolerance voltage reference at 25°C junction temperature
    • Precision enable
    • Overtemperature protection
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23-6 package
  • New product available:
  • For faster time to market:
  • Configured for rugged industrial applications
    • 4-V to 36-V input voltage range supporting 40-V absolute maximum rating
    • 600-mA continuous output current
    • 70-ns minimum switching-on time
    • 98% maximum duty cycle
    • PFM and Forced PWM (FPWM) options
    • 1.1-MHz switching frequency
    • Support start-up with pre-biased output
    • Short-circuit protection with hiccup mode
    • ±0.5% tolerance voltage reference at 25°C junction temperature
    • Precision enable
    • Overtemperature protection
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23-6 package

The LV3842 is an easy to use synchronous step-down DC-DC converter capable of driving up to 600-mA load current. With a wide input range of 4 V to 36 V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LV3842 employs 1.1-MHz switching frequency for small solution size. The LV3842 also has FPWM (forced PWM) version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are employed internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LV3842 is available in SOT-23-6 package.

The LV3842 is an easy to use synchronous step-down DC-DC converter capable of driving up to 600-mA load current. With a wide input range of 4 V to 36 V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LV3842 employs 1.1-MHz switching frequency for small solution size. The LV3842 also has FPWM (forced PWM) version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are employed internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The LV3842 is available in SOT-23-6 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LV3842 4-V to 36-V, 600-mA, Synchronous Step-Down Converter datasheet (Rev. C) PDF | HTML 25 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos