40-pin (RGF) package image

MCT8316A1VRGFR ACTIVE

40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver

ACTIVE Custom reel may be available
Same as: MCT8316A1VRGFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGF) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the MCT8316A

  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free high speed Trapezoidal Control
    • Supports upto 3 kHz (electrical frequency)
    • Very fast startup time (<50 ms)
    • Fast Deceleration (<150 ms)
    • Supports 120° or 150° modulation to improve acoustic performance
    • Windmilling support through forward resynchronization and reverse drive
    • Analog, PWM, freq. or I2C based speed input
    • Active Demagnetization to reduce power losses
    • Configurable motor startup and stop options
    • Optional closed loop speed control
    • Anti-voltage surge protections prevents overvoltage
    • Variable monitoring through DACOUT
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 8-A peak
  • Low MOSFET on-state resistance
    • 95-mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 3-µA (maximum) at VVM = 24-V, TA = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Flexible device configuration options
    • MCT8316AV: I2C interface (EEPROM)
    • MCT8316AT: Hardware pin based configuration
  • Supports up to 100-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistor
  • Built-in 3.3-V ±5%, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of Integrated protection features
    • Supply undervoltage lockout (UVLO)
    • Motor lock detection (5 different types)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I2C interface

Description for the MCT8316A

The MCT8316A provides a single-chip, code-free sensorless trapezoidal solution for customers requiring high speed operation (up to 3kHz electrical) or very fast startup time (<50ms) for 12- to 24-V brushless-DC motors up to 8-A peak current. The MCT8316A integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low RDS(ON) of 95 mΩ (high-side + low-side). Power management features of an adjustable buck regulator and LDO generate the 3.3-V or 5.0-V voltage rails for the device and can be used to power external circuits.

Sensorless trapezoidal control is highly configurable through register settings (MCT8316AV) or hardware pins (MCT8316AT) ranging from motor start-up behavior to closed loop operation. Register settings for MCT8316AV can be set in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCT8316A, intended to protect the device, motor, and system against fault events.

Documentation for reference:

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more