Data sheet
This product is no longer in production. New designs should consider an alternate product.
MM5452
- Serial Data Input
- No Load Signal Required
- DATA ENABLE (MM5452)
- Wide Power Supply Operation
- TTL Compatibility
- 32 or 33 Outputs
- Alphanumeric and Bar Graph Capability
- Cascaded Operation Capability
All trademarks are the property of their respective owners.
The MM5452 is a monolithic integrated circuit utilizing CMOS metal gate, low threshold enhancement mode devices. It is available in a 40-pin PDIP package. The chip can drive up to 32 segments of LCD and can be paralleled to increase this number. The chip is capable of driving a 4½-digit 7-segment display with minimal interface between the display and the data source.
The MM5452 stores display data in latches after it is clocked in, and holds the data until new display data is received.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | MM5452/MM5453 Liquid Crystal Display Drivers datasheet (Rev. C) | 13 Mar 2013 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location