MM5453

LAST TIME BUY

Liquid Crystal Display Drivers (LCD Driver)

MM5453 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
BUF16821 ACTIVE 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory Higher resolution, more output channels

Product details

IC integration LCD bias Vin (min) (V) 3 Vin (max) (V) 10 Applications 7 inches or less Source driver voltage (min) (V) -0.3 Source driver voltage (max) (V) 10 Level shifter/scan driver (Ch) 0 Rating Catalog Operating temperature range (°C) -40 to 85
IC integration LCD bias Vin (min) (V) 3 Vin (max) (V) 10 Applications 7 inches or less Source driver voltage (min) (V) -0.3 Source driver voltage (max) (V) 10 Level shifter/scan driver (Ch) 0 Rating Catalog Operating temperature range (°C) -40 to 85
PLCC (FN) 44 307.3009 mm² 17.53 x 17.53
  • Serial Data Input
  • No Load Signal Required
  • DATA ENABLE (MM5452)
  • Wide Power Supply Operation
  • TTL Compatibility
  • 32 or 33 Outputs
  • Alphanumeric and Bar Graph Capability
  • Cascaded Operation Capability

All trademarks are the property of their respective owners.

  • Serial Data Input
  • No Load Signal Required
  • DATA ENABLE (MM5452)
  • Wide Power Supply Operation
  • TTL Compatibility
  • 32 or 33 Outputs
  • Alphanumeric and Bar Graph Capability
  • Cascaded Operation Capability

All trademarks are the property of their respective owners.

The MM5452 is a monolithic integrated circuit utilizing CMOS metal gate, low threshold enhancement mode devices. It is available in a 40-pin PDIP package. The chip can drive up to 32 segments of LCD and can be paralleled to increase this number. The chip is capable of driving a 4½-digit 7-segment display with minimal interface between the display and the data source.

The MM5452 stores display data in latches after it is clocked in, and holds the data until new display data is received.

The MM5452 is a monolithic integrated circuit utilizing CMOS metal gate, low threshold enhancement mode devices. It is available in a 40-pin PDIP package. The chip can drive up to 32 segments of LCD and can be paralleled to increase this number. The chip is capable of driving a 4½-digit 7-segment display with minimal interface between the display and the data source.

The MM5452 stores display data in latches after it is clocked in, and holds the data until new display data is received.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet MM5452/MM5453 Liquid Crystal Display Drivers datasheet (Rev. C) 13 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PLCC (FN) 44 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos