44-pin (FN) package image

MM5483V/NOPB OBSOLETE

Liquid Crystal Display Driver (LCD Driver)

MM5483V/NOPB is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

BUF16821AIPWPR ACTIVE 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More MM5483 information

Packaging information

Package | Pins PLCC (FN) | 44
Operating temperature range (°C) -40 to 85
Package qty | Carrier 25 | TUBE

Features for the MM5483

  • Serial Data Input
  • Serial Data Output
  • Wide Power Supply Operation
  • TTL Compatibility
  • 31 Segment Outputs
  • Alphanumeric and Bar Graph Capability
  • Cascade Capability

Description for the MM5483

The MM5483 is a monolithic integrated circuit utilizing CMOS metal-gate low-threshold enhancement mode devices. It is available in a 40-pin PDIP package. The chip can drive up to 31 segments of LCD and can be cascaded to increase this number. This chip is capable of driving a 4½-digit 7-segment display with minimal interface between the display and the data source.

The MM5483 stores the display data in latches after it is latched in, and holds the data until another load pulse is received.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more