64-pin (PAG) package image

MSC1210Y4PAGR ACTIVE

Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 16k Flash Memory

ACTIVE Custom reel may be available
Same as: MSC1210Y4PAGR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSC1210Y4PAGT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More MSC1210Y4 information

Packaging information

Package | Pins TQFP (PAG) | 64
Operating temperature range (°C)
Package qty | Carrier 1,500 | LARGE T&R

Features for the MSC1210Y4

  • ANALOG FEATURES
    • 24 Bits No Missing Codes
    • 22 Bits Effective Resolution at 10Hz
      • Low Noise: 75nV
    • PGA From 1 to 128
    • Precision On-Chip Voltage Reference
    • 8 Differential/Single-Ended Channels
    • On-Chip Offset/Gain Calibration
    • Offset Drift: 0.1ppm/°C
    • Gain Drift: 0.5ppm/°C
    • On-Chip Temperature Sensor
    • Burnout Sensor Detection
    • Single-Cycle Conversion
    • Selectable Buffer Input
  • DIGITAL FEATURES
    • Microcontroller Core
      • 8051-Compatible
      • High-Speed Core
        • 4 Clocks per Instruction Cycle
      • DC to 33MHz
      • Single Instruction 121ns
      • Dual Data Pointer
    • Memory
      • Up To 32kB Flash Memory
      • Flash Memory Partitioning
      • Endurance 1M Erase/Write Cycles, 100 Year Data Retention
      • In-System Serially Programmable
      • External Program/Data Memory (64kB)
      • 1,280 Bytes Data SRAM
      • Flash Memory Security
      • 2kB Boot ROM
      • Programmable Wait State Control
    • Peripheral Features
      • 34 I/O Pins
      • Additional 32-Bit Accumulator
      • Three 16-Bit Timer/Counters
      • System Timers
      • Programmable Watchdog Timer
      • Full-Duplex Dual USARTs
      • Master/Slave SPI™
      • 16-Bit PWM
      • Power Management Control
      • Idle Mode Current < 1mA
      • Stop Mode Current < 1µA
      • Programmable Brownout Reset
      • Programmable Low Voltage Detect
      • 24 Interrupt Sources
      • Two Hardware Breakpoints
  • GENERAL FEATURES
    • Pin-Compatible with MSC1211/12/13/14
    • Package: TQFP-64
    • Low Power: 4mW
    • Industrial Temperature Range: –40°C to +125°C
    • Power Supply: 2.7V to 5.25V
  • APPLICATIONS
    • Industrial Process Control
    • Instrumentation
    • Liquid/Gas Chromatography
    • Blood Analysis
    • Smart Transmitters
    • Portable Instruments
    • Weigh Scales
    • Pressure Transducers
    • Intelligent Sensors
    • Portable Applications
    • DAS Systems

All trademarks are the property of their respective owners.

Description for the MSC1210Y4

The MSC1210Yx is a completely integrated family of mixed-signal devices incorporating a high-resolution delta-sigma ADC, 8-channel multiplexer, burnout current sources, selectable buffered input, offset DAC (digital-to-analog converter), PGA (programmable gain amplifier), temperature sensor, voltage reference, 8-bit microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM, as shown in Figure 8.

On-chip peripherals include an additional 32-bit accumulator, an SPI compatible serial port, dual USARTs, multiple digital input/output ports, watchdog timer, low-voltage detect, on-chip power-on reset, 16-bit PWM, and system timers, brownout reset, and three timer/counters.

The microcontroller core is 8051 instruction set compatible. The microcontroller core is an optimized 8051 core that executes up to three times faster than the standard 8051 core, given the same clock source. That makes it possible to run the device at a lower external clock frequency and achieve the same performance at lower power than the standard 8051 core.

The MSC1210Yx allows the user to uniquely configure the Flash and SRAM memory maps to meet the needs of their application. The Flash is programmable down to 2.7V using both serial and parallel programming methods. The Flash endurance is 1 million Erase/Write cycles. In addition, 1280 bytes of RAM are incorporated on-chip.

The part has separate analog and digital supplies, which can be independently powered from 2.7V to +5.25V. At +3V operation, the power dissipation for the part is typically less than 4mW. The MSC1210Yx is packaged in a TQFP-64 package.

The MSC1210Yx is designed for high-resolution measurement applications in smart transmitters, industrial process control, weigh scales, chromatography, and portable instrumentation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSC1210Y4PAGT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more