OPA2134

ACTIVE

SoundPlus™ Audio Operational Amplifier with Low Distortion, Low Noise and Precision

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA2141 ACTIVE Dual, 10-MHz, single supply, low-noise, JFET precision amplifier Lower voltage noise (6.5 nV/√Hz) and lower input bias current (2pA, typ) with slightly higher offset voltage (3.5mV, max)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 8 Features Burr-Brown™ Audio, Premium Sound THD + N at 1 kHz (typ) (%) 0.00008 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture FET CMRR (typ) (dB) 100 Input bias current (max) (pA) 100
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 8 Features Burr-Brown™ Audio, Premium Sound THD + N at 1 kHz (typ) (%) 0.00008 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture FET CMRR (typ) (dB) 100 Input bias current (max) (pA) 100
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Excellent sound quality
  • Ultra-low distortion: 0.00008%
  • Low noise: 8nV/√Hz
  • True FET-input: IB = 5pA
  • High speed:
    • Slew rate: 20V/µs
    • Bandwidth: 8MHz
  • High open-loop gain: 120dB (2kΩ)
  • Wide supply range: ±2.5V to ±18V
  • Single, dual, and quad versions
  • Excellent sound quality
  • Ultra-low distortion: 0.00008%
  • Low noise: 8nV/√Hz
  • True FET-input: IB = 5pA
  • High speed:
    • Slew rate: 20V/µs
    • Bandwidth: 8MHz
  • High open-loop gain: 120dB (2kΩ)
  • Wide supply range: ±2.5V to ±18V
  • Single, dual, and quad versions

The OPA134, OPA2134, and OPA4134 (OPAx134) series are ultra-low distortion, low-noise operational amplifiers fully specified for audio applications. A true FET input stage is incorporated to provide excellent sound quality and speed for exceptional audio performance. This feature, in combination with high output drive capability and excellent dc performance, allows for use in a wide variety of demanding applications. In addition, the OPAx134 series has a wide output swing, to within 1V of the rails, allowing increased headroom and making these devices an excellent choice for use in any audio circuit.

The OPAx134 SoundPlus™ audio operational amplifiers are easy to use and free from phase-inversion and the overload problems often found in common FET-input operational amplifiers. The devices can be operated from ±2.5V to ±18V power supplies. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over the wide input voltage range, minimizing distortion. The OPAx134 series operational amplifiers are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. The dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Single and dual versions are available in 8-pin DIP and SO-8 surface-mount packages in standard configurations. The quad is available in SO-14 surface-mount package. All are specified for –40°C to +85°C operation. A SPICE macromodel is available for design analysis.

The OPA134, OPA2134, and OPA4134 (OPAx134) series are ultra-low distortion, low-noise operational amplifiers fully specified for audio applications. A true FET input stage is incorporated to provide excellent sound quality and speed for exceptional audio performance. This feature, in combination with high output drive capability and excellent dc performance, allows for use in a wide variety of demanding applications. In addition, the OPAx134 series has a wide output swing, to within 1V of the rails, allowing increased headroom and making these devices an excellent choice for use in any audio circuit.

The OPAx134 SoundPlus™ audio operational amplifiers are easy to use and free from phase-inversion and the overload problems often found in common FET-input operational amplifiers. The devices can be operated from ±2.5V to ±18V power supplies. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over the wide input voltage range, minimizing distortion. The OPAx134 series operational amplifiers are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions, including high load capacitance. The dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Single and dual versions are available in 8-pin DIP and SO-8 surface-mount packages in standard configurations. The quad is available in SO-14 surface-mount package. All are specified for –40°C to +85°C operation. A SPICE macromodel is available for design analysis.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA1656 ACTIVE SoundPlus™ ultra-low noise and distortion, Burr-Brown™ audio operational amplifier SoundPlus™ audio op amp with wider bandwidth and lower noise
OPA1678 ACTIVE Low distortion (-120 dB), low noise (4.5nV/rtHz), dual audio op amp Lower noise (4.5 nV/√Hz) and better efficiency (16MHz, 2mA) audio operational amplifier with improved output voltage swing

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet OPAx134 High-Performance, SoundPlus™ Audio Operational Amplifiers datasheet (Rev. B) PDF | HTML Nov 19, 2024
Application brief Understanding Op Amp Noise in Audio Circuits PDF | HTML Jun 14, 2021
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Analog design Journal Stabilizing difference amplifiers for headphone applications Apr 28, 2015
Analog design Journal Reducing distortion from CMOS analog switches Jan 29, 2015
Analog design Journal Distortion and source impedance in JFET-input op amps Oct 24, 2014
Application note Remove the DC Portion of Signals with the ADS7817 Sep 27, 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Daughter card

AUDK2G — 66AK2Gx (K2G) audio daughter card

The K2G audio daughter card is designed to work in conjunction with the K2G general-purpose EVM (EVMK2G) or EVMK2GX and the EVMK2G or EVMK2GX is required for audio daughter card operation.  The daughter card allows users to develop multichannel audio applications such as A/V receivers, (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPAx134 PSpice Model (Rev. F)

SBOM042F.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx134 TINA-TI Reference Design (Rev. F)

SBOC185F (318 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx134 TINA-TI Spice Model (Rev. F)

SBOM264F.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

TIDEP0038 — Vision Analytics OMAPL-138-based Hardware & Software Reference Design

Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design (...)

Supported products & hardware
Reference design

TIDEP0040 — Software Defined Radio (SDR) OMAPL-138-based Hardware & Software Reference Design

Software Defined Radio (SDR) is a popular application within the wireless infrastructure market.  This hardware reference design, leveraging the real time signal processing of the TI DSP and its Universal Parallel Port (uPP), along with TI ADC and DAC, offers SDR algorithm developers a quick (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos