OPA2670

ACTIVE

Single Port, High Output Current VDSL2 and PLC Line Driver with Power Control

Product details

Number of channels 1 Architecture Current FB, DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 BW at Acl (MHz) 420 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3.6 Vn at 1 kHz (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 30.5 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 24000000 Offset drift (typ) (µV/°C) 8 GBW (typ) (MHz) 1400 Iout (typ) (mA) 700 2nd harmonic (dBc) 71 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
Number of channels 1 Architecture Current FB, DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12.6 BW at Acl (MHz) 420 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3.6 Vn at 1 kHz (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 30.5 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 24000000 Offset drift (typ) (µV/°C) 8 GBW (typ) (MHz) 1400 Iout (typ) (mA) 700 2nd harmonic (dBc) 71 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
VQFN (RGV) 16 16 mm² 4 x 4
  • WIDEBAND +12V OPERATION:
    420MHz (G = +5V/V)
  • HIGH OUTPUT CURRENT: 700mA
  • OUTPUT VOLTAGE SWING: 9.4VPP into 10 Single-Ended Load
  • HIGH DIFFERENTIAL SLEW RATE: 5000V/µs
  • LOW SUPPLY CURRENT: 30.5mA
  • FLEXIBLE POWER CONTROL
  • APPLICATIONS
    • POWER LINE MODEM
    • xDSL LINE DRIVERS
    • CABLE MODEM DRIVERS
    • BROADBAND VIDEO LINE DRIVERS
    • ARB LINE DRIVERS

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • WIDEBAND +12V OPERATION:
    420MHz (G = +5V/V)
  • HIGH OUTPUT CURRENT: 700mA
  • OUTPUT VOLTAGE SWING: 9.4VPP into 10 Single-Ended Load
  • HIGH DIFFERENTIAL SLEW RATE: 5000V/µs
  • LOW SUPPLY CURRENT: 30.5mA
  • FLEXIBLE POWER CONTROL
  • APPLICATIONS
    • POWER LINE MODEM
    • xDSL LINE DRIVERS
    • CABLE MODEM DRIVERS
    • BROADBAND VIDEO LINE DRIVERS
    • ARB LINE DRIVERS

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The OPA2670 provides the high output current and low distortion required in emerging xDSL and Power Line Modem driver applications. Operating on a single +12V supply, the OPA2670 consumes a low 30.5mA quiescent current to deliver a very high 700mA output current. This output current supports even the most demanding xDSL requirements with greater than 450mA minimum output current (+25°C minimum value) with low harmonic distortion. Differential driver applications deliver less than –71dBc distortion at the peak upstream power levels of full-rate ADSL. The high 320MHz bandwidth also supports the most demanding VDSL2 line driver requirements.

Power control features are included to allow system power to be minimized. Two logic control lines allow four quiescent power settings, including full power, 66% power, 33% power, and shutdown.

The OPA2670 provides the high output current and low distortion required in emerging xDSL and Power Line Modem driver applications. Operating on a single +12V supply, the OPA2670 consumes a low 30.5mA quiescent current to deliver a very high 700mA output current. This output current supports even the most demanding xDSL requirements with greater than 450mA minimum output current (+25°C minimum value) with low harmonic distortion. Differential driver applications deliver less than –71dBc distortion at the peak upstream power levels of full-rate ADSL. The high 320MHz bandwidth also supports the most demanding VDSL2 line driver requirements.

Power control features are included to allow system power to be minimized. Two logic control lines allow four quiescent power settings, including full power, 66% power, 33% power, and shutdown.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA2675 ACTIVE Dual-channel, wideband high-power-output current-feedback amplifier Lower noise (2.4nV√Hz), lower IQ (16.5mA) and higher output current (1A)
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Wideband, High Output Current Operational Amplifier with Power Control datasheet 19 Aug 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​