16-pin (DBQ) package image

OPA3693IDBQ ACTIVE

Triple, ultra-wideband, fixed-gain, video buffer with disable

Same as: OPA3693IDBQ.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

LMH6703MFX/NOPB ACTIVE 1.2 GHz, Low Distortion Op Amp with Shutdown

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA3693IDBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA3693 information

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the OPA3693

  • 650MHz BANDWIDTH (G = +2)
  • FIXED GAIN OF ±1 or +2
  • OUTPUT VOLTAGE SWING: ±4.1V
  • ULTRA-HIGH SLEW RATE: 2500V/µs
  • 3RD-ORDER INTERCEPT: > 40dBm
    (f < 50MHz)
  • LOW POWER: 130mW/channel
  • LOW DISABLED POWER: 0.4mW/channel
  • APPLICATIONS
    • MULTIPLE LINE VIDEO DISTRIBUTION AMPLIFIER (DA)
    • PORTABLE INSTRUMENTS
    • BROADBAND VIDEO LINE DRIVERS
    • ADC BUFFERS
    • HIGH-FREQUENCY ACTIVE FILTERS

All other trademarks are the property of their respective owners.

Description for the OPA3693

The OPA3693 provides an easy to use, broadband, triple, fixed-gain buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of +1 or –1 voltage buffer. The OPA3693 offers a slew rate (2500V/µs) and bandwidth
(> 800MHz) normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This combination of features makes the OPA3693 an ideal RGB line driver or single-supply undersampling analog-to-digital converter (ADC) input driver.

The OPA3693 13mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives lower system power over temperature. System power can be further reduced using the optional disable control pin. Leaving this pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3693 supply current drops to less than 130µA/channel. This power-saving feature, along with exceptional single +5V operation, make the OPA3693 ideal for portable applications. The OPA3693 is available in an SSOP-16 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA3693IDBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more