16-pin (DBQ) package image

OPA3875IDBQ ACTIVE

Triple-channel, 700-MHz, op amp with 2:1 high-speed multiplexer

Same as: OPA3875IDBQ.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

LMH6572MQX/NOPB ACTIVE 350MHz high-speed op amp with triple 2:1 high-speed multiplexer

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA3875IDBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA3875 information

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the OPA3875

  • 700MHz SMALL-SIGNAL BANDWIDTH
    (AV = +2)
  • 425MHz, 4VPP BANDWIDTH
  • 0.1dB GAIN FLATNESS to 150MHz
  • 4ns CHANNEL SWITCHING TIME
  • LOW SWITCHING GLITCH: 40mVPP
  • 3100V/µs SLEW RATE
  • 0.025%/0.025° DIFFERENTIAL GAIN, PHASE
  • HIGH GAIN ACCURACY: 2.0V/V ±0.4%
  • APPLICATIONS
    • RGB SWITCHING
    • LCD PROJECTOR INPUT SELECT
    • WORKSTATION GRAPHICS
    • TRIPLE ADC INPUT MUX
    • DROP-IN UPGRADE TO LT1675

All other trademarks are the property of their respective owners.

Description for the OPA3875

The OPA3875 offers a very wideband, 3-channel, 2:1 multiplexer in a small SSOP-16 package. Using only 11mA/ch, the OPA3875 provides three, gain of +2, video amplifier channels with greater than 400MHz large-signal bandwidth (4VPP). Gain accuracy and switching glitch are improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. Gain matching between each of the 3-channel pairs is also significantly improved using this technique (<0.2% gain mismatch). With greater than 700MHz small-signal bandwidth at a gain of 2, the OPA3875 gives a typical 0.1dB gain flatness to greater than 150MHz.

System power may be reduced using the chip enable feature for the OPA3875. Taking the chip enable line high powers down the OPA3875 to less than 900µA total supply current. Muxing multiple OPA3875 outputs together, then using the chip enable to select which channels are active, increases the number of possible inputs to the 3-channel outputs.

Where a single channel of the OPA3875 is required, consider the OPA875.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA3875IDBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more