OPA4872

ACTIVE

12V, 500MHz high-speed op amp with 4:1 high-speed multiplexer

alarmNotifications Order now

Product details

Number of channels 4 Diff gain (%) 0.035 Iout (typ) (A) 0.075 Vs (min) (V) 7 Vs (max) (V) 12 Diff phase (°) 0.005 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 Diff gain (%) 0.035 Iout (typ) (A) 0.075 Vs (min) (V) 7 Vs (max) (V) 12 Diff phase (°) 0.005 Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 14 51.9 mm² 8.65 x 6
  • 500MHz SMALL-SIGNAL BANDWIDTH
  • 500MHz, 2VPP BANDWIDTH
  • 0.1dB GAIN FLATNESS to 120MHz
  • 10ns CHANNEL SWITCHING TIME
  • LOW SWITCHING GLITCH: 40mVPP
  • 2300V/µs SLEW RATE
  • 0.035%/0.005° DIFFERENTIAL GAIN, PHASE
  • QUIESCENT CURRENT = 10.6mA
  • 1.1mA QUIESCENT CURRENT IN SHUTDOWN MODE
  • 88dB OFF ISOLATION IN DISABLE OR SHUTDOWN (10MHz)
  • APPLICATIONS
    • VIDEO ROUTER
    • LCD AND PLASMA DISPLAY
    • HIGH SPEED PGA
    • DROP-IN UPGRADE TO AD8174

    All trademarks are the property of their respective owners.

    • 500MHz SMALL-SIGNAL BANDWIDTH
    • 500MHz, 2VPP BANDWIDTH
    • 0.1dB GAIN FLATNESS to 120MHz
    • 10ns CHANNEL SWITCHING TIME
    • LOW SWITCHING GLITCH: 40mVPP
    • 2300V/µs SLEW RATE
    • 0.035%/0.005° DIFFERENTIAL GAIN, PHASE
    • QUIESCENT CURRENT = 10.6mA
    • 1.1mA QUIESCENT CURRENT IN SHUTDOWN MODE
    • 88dB OFF ISOLATION IN DISABLE OR SHUTDOWN (10MHz)
  • APPLICATIONS
    • VIDEO ROUTER
    • LCD AND PLASMA DISPLAY
    • HIGH SPEED PGA
    • DROP-IN UPGRADE TO AD8174

    All trademarks are the property of their respective owners.

    The OPA4872 offers a very wideband 4:1 multiplexer in an SO-14 package. Using only 10.6mA, the OPA4872 provides a user-settable output amplifier gain with greater than 500MHz large-signal bandwidth (2VPP). The switching glitch is improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. The OPA4872 exhibits an off isolation of 88dB in either Disable or Shutdown mode. With greater than 500MHz small-signal bandwidth at a gain of 2, the OPA4872 gives a typical 0.1dB gain flatness to greater than 120MHz.

    System power may be optimized using the chip enable feature for the OPA4872. Taking the chip enable (EN) line high powers down the OPA4872 to less than 3.4mA total supply current. Further power reduction to 1.1mA quiescent current can be achieved by bringing the shutdown (SD) line high. Muxing multiple OPA4872s outputs together, then using the chip enable to select which channels are active, increases the number of possible inputs.

    The OPA4872 offers a very wideband 4:1 multiplexer in an SO-14 package. Using only 10.6mA, the OPA4872 provides a user-settable output amplifier gain with greater than 500MHz large-signal bandwidth (2VPP). The switching glitch is improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. The OPA4872 exhibits an off isolation of 88dB in either Disable or Shutdown mode. With greater than 500MHz small-signal bandwidth at a gain of 2, the OPA4872 gives a typical 0.1dB gain flatness to greater than 120MHz.

    System power may be optimized using the chip enable feature for the OPA4872. Taking the chip enable (EN) line high powers down the OPA4872 to less than 3.4mA total supply current. Further power reduction to 1.1mA quiescent current can be achieved by bringing the shutdown (SD) line high. Muxing multiple OPA4872s outputs together, then using the chip enable to select which channels are active, increases the number of possible inputs.

    Download

    Similar products you might be interested in

    open-in-new Compare alternates
    Drop-in replacement with upgraded functionality to the compared device
    LMH6574 ACTIVE 500MHz high-speed op amp with 4:1 high-speed multiplexer Higher output current (80 mA) and harmonic distortion

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Type Title Date
    * Data sheet 4:1 High Speed Multiplexer datasheet (Rev. C) 03 Mar 2011

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​