OPA615

ACTIVE

Wide Bandwidth, DC Restoration Circuit

Product details

Acl, min spec gain (V/V) 1 Available channels S Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.02 Rating Catalog
Acl, min spec gain (V/V) 1 Available channels S Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.02 Rating Catalog
SOIC (D) 14 51.9 mm² 8.65 x 6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • PROPAGATION DELAY: 1.9ns
  • BANDWIDTH:
    OTA: 710MHz
    Comparator: 730MHz
  • LOW INPUT BIAS CURRENT: ±1µA
  • SAMPLE-AND-HOLD SWITCHING TRANSIENTS: ±5mV
  • SAMPLE-AND-HOLD FEEDTHROUGH REJECTION: 100dB
  • CHARGE INJECTION: 40fC
  • HOLD COMMAND DELAY TIME: 2.5ns
  • TTL/CMOS HOLD CONTROL
  • APPLICATIONS
    • BROADCAST/HDTV EQUIPMENT
    • TELECOMMUNICATIONS EQUIPMENT
    • HIGH-SPEED DATA ACQUISITION
    • CAD MONITORS/CCD IMAGE PROCESSING
    • NANOSECOND PULSE INTEGRATOR/PEAK DETECTOR
    • PULSE CODE MODULATOR/DEMODULATOR
    • COMPLETE VIDEO DC LEVEL RESTORATION
    • SAMPLE-AND-HOLD AMPLIFIER
    • SHC615 UPGRADE

All trademarks are the property of their respective owners.

  • PROPAGATION DELAY: 1.9ns
  • BANDWIDTH:
    OTA: 710MHz
    Comparator: 730MHz
  • LOW INPUT BIAS CURRENT: ±1µA
  • SAMPLE-AND-HOLD SWITCHING TRANSIENTS: ±5mV
  • SAMPLE-AND-HOLD FEEDTHROUGH REJECTION: 100dB
  • CHARGE INJECTION: 40fC
  • HOLD COMMAND DELAY TIME: 2.5ns
  • TTL/CMOS HOLD CONTROL
  • APPLICATIONS
    • BROADCAST/HDTV EQUIPMENT
    • TELECOMMUNICATIONS EQUIPMENT
    • HIGH-SPEED DATA ACQUISITION
    • CAD MONITORS/CCD IMAGE PROCESSING
    • NANOSECOND PULSE INTEGRATOR/PEAK DETECTOR
    • PULSE CODE MODULATOR/DEMODULATOR
    • COMPLETE VIDEO DC LEVEL RESTORATION
    • SAMPLE-AND-HOLD AMPLIFIER
    • SHC615 UPGRADE

All trademarks are the property of their respective owners.

The OPA615 is a complete subsystem for very fast and precise DC restoration, offset clamping, and low-frequency hum suppression of wideband amplifiers or buffers. Although it is designed to stabilize the performance of video signals, the circuit can also be used as a sample-and-hold amplifier, high-speed integrator, or peak detector for nanosecond pulses. The device features a wideband Operational Transconductance Amplifier (OTA) with a high-impedance cascode current source output and fast and precise sampling comparator that together set a new standard for high-speed applications. Both the OTA and the sampling comparator can be used as stand-alone circuits or combined to form a more complex signal processing stage. The self-biased, bipolar OTA can be viewed as an ideal voltage-controlled current source and is optimized for low input bias current. The sampling comparator has two identical high-impedance inputs and a current source output optimized for low output bias current and offset voltage; it can be controlled by a TTL-compatible switching stage within a few nanoseconds. The transconductance of the OTA and sampling comparator can be adjusted by an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

The OPA615 is available in both an SO-14 surface-mount and an MSOP-10 package.

The OPA615 is a complete subsystem for very fast and precise DC restoration, offset clamping, and low-frequency hum suppression of wideband amplifiers or buffers. Although it is designed to stabilize the performance of video signals, the circuit can also be used as a sample-and-hold amplifier, high-speed integrator, or peak detector for nanosecond pulses. The device features a wideband Operational Transconductance Amplifier (OTA) with a high-impedance cascode current source output and fast and precise sampling comparator that together set a new standard for high-speed applications. Both the OTA and the sampling comparator can be used as stand-alone circuits or combined to form a more complex signal processing stage. The self-biased, bipolar OTA can be viewed as an ideal voltage-controlled current source and is optimized for low input bias current. The sampling comparator has two identical high-impedance inputs and a current source output optimized for low output bias current and offset voltage; it can be controlled by a TTL-compatible switching stage within a few nanoseconds. The transconductance of the OTA and sampling comparator can be adjusted by an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

The OPA615 is available in both an SO-14 surface-mount and an MSOP-10 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
OPA860 ACTIVE Wide Bandwidth Operational Transconductance Amplifier and Buffer Wide bandwidth transconductance amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Wide Bandwidth, DC Restoration Circuit datasheet (Rev. E) 28 Sep 2009
Application note Demystifying the Operational Transconductance Amplifier (Rev. A) 16 Apr 2013
Analog Design Journal 1Q 2012 Issue Analog Applications Journal 31 Jan 2012
Analog Design Journal Measuring op-amp settling time by using sample-and-hold technique 31 Jan 2012
User guide DEM-OPA-MSOP-1A User's Guide (Rev. A) 03 Dec 2008
User guide DEM-OPA-SO-1C User's Guide 01 Aug 2006
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos