OPA860

ACTIVE

Wide Bandwidth Operational Transconductance Amplifier and Buffer

alarmNotifications Order now

Product details

Available channels S Iout (typ) (A) 0.015 Number of channels 1 Rating Catalog
Available channels S Iout (typ) (A) 0.015 Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • OTA FEATURES
    • Wide Bandwidth (80MHz, Open-Loop, G = +5)
    • High Slew Rate (900V/µs)
    • High Transconductance (95mA/V)
    • External IQ-Control
  • BUFFER FEATURES
    • Closed-Loop Buffer
    • Wide Bandwidth (1600MHz, VO = 1VPP)
    • High Slew Rate (4000V/µs)
    • 60mA Output Current
  • OPA860 FEATURES
    • Low Quiescent Current (11.2mA)
    • Versatile Circuit Function
  • APPLICATIONS
    • Baseline Restore Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Wideband LED Driver
    • AGC-Multiplier
    • ns-Pulse Integrator
    • Control Loop Amplifier
    • OPA660 Upgrade

All other trademarks are the property of their respective owners.

  • OTA FEATURES
    • Wide Bandwidth (80MHz, Open-Loop, G = +5)
    • High Slew Rate (900V/µs)
    • High Transconductance (95mA/V)
    • External IQ-Control
  • BUFFER FEATURES
    • Closed-Loop Buffer
    • Wide Bandwidth (1600MHz, VO = 1VPP)
    • High Slew Rate (4000V/µs)
    • 60mA Output Current
  • OPA860 FEATURES
    • Low Quiescent Current (11.2mA)
    • Versatile Circuit Function
  • APPLICATIONS
    • Baseline Restore Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Wideband LED Driver
    • AGC-Multiplier
    • ns-Pulse Integrator
    • Control Loop Amplifier
    • OPA660 Upgrade

All other trademarks are the property of their respective owners.

The OPA860 is a versatile monolithic component designed for wide-bandwidth systems, including high performance video, RF and IF circuitry. It includes a wideband, bipolar operational transconductance amplifier (OTA), and voltage buffer amplifier.

The OTA or voltage-controlled current source can be viewed as an ideal transistor. Like a transistor, it has three terminals—a high impedance input (base), a low-impedance input/output (emitter), and the current output (collector). The OTA, however, is self-biased and bipolar. The output collector current is zero for a zero base-emitter voltage. AC inputs centered about zero produce an output current, which is bipolar and centered about zero. The transconductance of the OTA can be adjusted with an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

Also included in the OPA860 is an uncommited closed-loop, unity-gain buffer. This provides 1600MHz bandwidth and 4000V/µs slew rate.

Used as a basic building block, the OPA860 simplifies the design of AGC amplifiers, LED driver circuits for fiber optic transmission, integrators for fast pulses, fast control loop amplifiers and control amplifiers for capacitive sensors and active filters. The OPA860 is available in an SO-8 surface-mount package.

The OPA860 is a versatile monolithic component designed for wide-bandwidth systems, including high performance video, RF and IF circuitry. It includes a wideband, bipolar operational transconductance amplifier (OTA), and voltage buffer amplifier.

The OTA or voltage-controlled current source can be viewed as an ideal transistor. Like a transistor, it has three terminals—a high impedance input (base), a low-impedance input/output (emitter), and the current output (collector). The OTA, however, is self-biased and bipolar. The output collector current is zero for a zero base-emitter voltage. AC inputs centered about zero produce an output current, which is bipolar and centered about zero. The transconductance of the OTA can be adjusted with an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

Also included in the OPA860 is an uncommited closed-loop, unity-gain buffer. This provides 1600MHz bandwidth and 4000V/µs slew rate.

Used as a basic building block, the OPA860 simplifies the design of AGC amplifiers, LED driver circuits for fiber optic transmission, integrators for fast pulses, fast control loop amplifiers and control amplifiers for capacitive sensors and active filters. The OPA860 is available in an SO-8 surface-mount package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Wide-Bandwidth, Operational Transconductance Amplifier (OTA) and Buffer datasheet (Rev. C) 28 Aug 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​