6-pin (DNP) package image

OPT4001DNPRQ1 ACTIVE

Automotive high-speed high-precision digital ambient light sensor (ALS)

ACTIVE Custom reel may be available
Same as: OPT4001DNPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins USON (DNP) | 6
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPT4001-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1 (PicoStar™ variant): –40°C to 125°C, TA
    • Temperature grade 2 (USON variant): –40°C to 105°C, TA
  • Functional Safety-Capable
  • High-precision, high-speed light-to-digital conversion over high-speed I2C interface
  • Precision optical filtering closely matches human eye with excellent near infrared (NIR) rejection
  • Semi-logarithmic output:
    • Nine binary logarithmic full-scale light range
    • Highly linear response within each range
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition for best possible resolution at all times
  • 28 bits of effective dynamic range:
    • 312.5µlux to 84klux for PicoStar™ package variant
    • 400µlux to 107klux for USON package variant
  • 12 configurable conversion times:
    • 600µs to 800ms for high-speed and high-precision applications
  • External pin interrupt for hardware-synchronized trigger and interrupts (not available on PicoStarTM package)
  • Error correction code features for improved reliability in automotive use cases
  • Internal FIFO for output registers with I2C burst readout
  • Low operating current: 30µA
  • Ultra-low power standby: 2µA
  • Wide power-supply range: 1.6V to 3.6V
  • 5.5V tolerant I/O pins
  • Selectable I2C address
  • Small-form factor:
    • PicoStar™: 0.84mm × 1.05mm × 0.226mm
    • USON: 2mm × 2mm × 0.65mm

Description for the OPT4001-Q1

The OPT4001-Q1 is a light-to-digital sensor (single-chip lux meter) that measures the intensity of visible light. To measure accurate light intensity, a specially engineered filter on the device tightly matches the photopic response of the human eye and rejects the near-infrared component from common light sources. The output of the OPT4001-Q1 is semi-logarithmic with nine binary logarithmic full-scale light ranges along with a highly linear response within each range, bringing capability to measure from 312.5µlux to 84klux for the PicoStar™ variant and 400µlux to 107klux for the USON variant. This capability allows the light sensor to have a 28-bit effective dynamic range. The built-in automatic range-selection logic dynamically adjusts the device gain settings based on the light level, providing the best possible resolution in all conditions without user input.

The engineered optical filter on the OPT4001-Q1 provides strong near infrared (NIR) rejection. This filter aids in maintaining high accuracy when the sensor is placed under dark glass for aesthetic reasons.

The OPT4001-Q1 is designed for systems that require light level detection to enhance user experience and typically replaces low-accuracy photodiodes, photoresistors, and other ambient light sensors with underwhelming human eye matching and near-infrared rejection.

The OPT4001-Q1 can be configured to operate with light conversion times from 600µs to 800ms in 12 steps, providing system flexibility based on application need. Conversion time includes the light integration time and analog-to-digital (ADC) conversion time. Measurement resolution is determined by a combination of light intensity and integration time, effectively providing the capability to measure down to 312.5µlux of light intensity changes for the PicoStar™ variant and 400µlux of light intensity changes for the USON variant.

Digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shot with register writes or a hardware pin (hardware pin not available on PicoStarTM variant). The device features a threshold detection logic, which allows the processor to sleep while the sensor waits for an appropriate wake-up event to report through the interrupt pin (not available on PicoStarTM variant).

The sensor reports a digital output representing the light level over an I2C- and SMBus-compatible, two-wire serial interface. An internal first-in-first-out (FIFO) on the output registers is available to read out measurements from the sensor at a slower pace while still preserving all data captured by the device. The OPT4001-Q1 also supports I2C burst mode, thus helping the host read data from the FIFO with minimal I2C overhead.

The low power consumption and low power-supply voltage capability of the OPT4001-Q1 helps enhance the battery life of battery-powered systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more